SoundPlus™ Stereo, 24-Bit, 96kHz 8X Oversampling Digital Interpolation Filter D/A Converter
Data sheet
DF1704
- COMPANION DIGITAL FILTER FOR THE PCM1704 24-BIT AUDIO DAC
- HIGH PERFORMANCE FILTER:
- Stopband Attenuation: \x96115dB
- Passband Ripple: ±0.00005dB
- AUDIO INTERFACE:
- Input Data Formats: Standard, Left-Justified,and I2S
- Input Word Length: 16,20,or 24 Bits
- Output Word Length: 16,18,20,or 24 Bits
- Sampling Frequency: 32kHz to 96kHz
- PROGRAMMABLE FUNCTIONS:
- Hardware or Software Control Modes
- Sharp or Slow Roll-Off Filter Response
- Soft Mute
- Digital De-Emphasis
- Independent Left/Right Digital Attenuation
- SYSTEM CLOCK: 256fS, 384fS, 512fS, 768fS
- ON-CHIP CRYSTAL OSCILLATOR
- +5V SINGLE-SUPPLY OPERATION
- SMALL SSOP-28 PACKAGE
The DF1704 is a high-performance, stereo, 8X oversampling digital interpolation filter designed for high-end consumer and professional audio applications. The DF1704 supports 24-bit, 96kHz operation and features user-programmable functions, including selectable filter response, de-emphasis, attenuation, and input/output data formats.
The DF1704 is the ideal companion for Texas Instruments\x92 PCM1704 24-bit audio digital-to-analog converter. This combination allows for construction of very high-performance audio systems and components.
Technical documentation
No results found. Please clear your search and try again.
View all 1 Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location