Product details

Sampling rate (max) (kHz) 192 Rating Catalog Operating temperature range (°C) -40 to 85
Sampling rate (max) (kHz) 192 Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • COMPLIANT WITH AES-3, IEC-60958, AND EIAJ CP1201 INTERFACE STANDARDS
  • SUPPORTS SAMPLING RATES UP TO 192kHz
  • SUPPORTS MONO-MODE OPERATION
  • ON-CHIP DIFFERENTIAL LINE DRIVER
  • FLEXIBLE AUDIO SERIAL INTERFACE:
    • Master or Slave Mode Operation
    • Supports I2S, Left-Justified, and Right-Justified Data Formats
  • SOFTWARE MODE VIA SERIAL CONTROL INTERFACE:
    • Block Sized Buffer for Channel Status Data
    • Auto Increment Mode for Block Sized Write and Read Operations
  • HARDWARE MODE ALLOWS OPERATION WITHOUT A MICROCONTROLLER
  • CRC CODE GENERATION FOR PROFESSIONAL MODE
  • MASTER CLOCK RATE:128fS, 256fS, 384fS, or 512fS
  • +5V CORE SUPPLY (VDD)
  • +2.7V TO VDD LOGIC I/O SUPPLY (VIO)
  • PACKAGE: TSSOP-28
  • APPLICATIONS
    • DIGITAL MIXING CONSOLES
    • DIGITAL MICROPHONES
    • DIGITAL AUDIO WORKSTATIONS
    • BROADCAST STUDIO EQUIPMENT
    • EFFECTS PROCESSORS
    • SURROUND-SOUND DECODERS AND ENCODERS
    • A/V RECEIVERS
    • DVD, CD, DAT, AND MD PLAYERS
    • AUDIO TEST EQUIPMENT

All trademarks are the property of their respective owners.

  • COMPLIANT WITH AES-3, IEC-60958, AND EIAJ CP1201 INTERFACE STANDARDS
  • SUPPORTS SAMPLING RATES UP TO 192kHz
  • SUPPORTS MONO-MODE OPERATION
  • ON-CHIP DIFFERENTIAL LINE DRIVER
  • FLEXIBLE AUDIO SERIAL INTERFACE:
    • Master or Slave Mode Operation
    • Supports I2S, Left-Justified, and Right-Justified Data Formats
  • SOFTWARE MODE VIA SERIAL CONTROL INTERFACE:
    • Block Sized Buffer for Channel Status Data
    • Auto Increment Mode for Block Sized Write and Read Operations
  • HARDWARE MODE ALLOWS OPERATION WITHOUT A MICROCONTROLLER
  • CRC CODE GENERATION FOR PROFESSIONAL MODE
  • MASTER CLOCK RATE:128fS, 256fS, 384fS, or 512fS
  • +5V CORE SUPPLY (VDD)
  • +2.7V TO VDD LOGIC I/O SUPPLY (VIO)
  • PACKAGE: TSSOP-28
  • APPLICATIONS
    • DIGITAL MIXING CONSOLES
    • DIGITAL MICROPHONES
    • DIGITAL AUDIO WORKSTATIONS
    • BROADCAST STUDIO EQUIPMENT
    • EFFECTS PROCESSORS
    • SURROUND-SOUND DECODERS AND ENCODERS
    • A/V RECEIVERS
    • DVD, CD, DAT, AND MD PLAYERS
    • AUDIO TEST EQUIPMENT

All trademarks are the property of their respective owners.

The DIT4192 is a digital audio transmitter designed for use in both professional and consumer audio aplications. Transmit data rates up to 192kHz are supported. The DIT4192 supports both software and hardware operation, which makes it suitable for applicaitons with or without a microcontroller. A flexible serial audio interface is provided, supporting standard audio data formats and easy interfacing to audio DSP serial ports.

The DIT4192 is a digital audio transmitter designed for use in both professional and consumer audio aplications. Transmit data rates up to 192kHz are supported. The DIT4192 supports both software and hardware operation, which makes it suitable for applicaitons with or without a microcontroller. A flexible serial audio interface is provided, supporting standard audio data formats and easy interfacing to audio DSP serial ports.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DIT4192: 192kHz Digital Audio Transmitter datasheet (Rev. B) 23 May 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos