Packaging information
| Package | Pins CLGA (FQK) | 57 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 120 | JEDEC TRAY (5+1) |
Features for the DLP3010
- 0.3-Inch (7.93-mm) Diagonal Micromirror Array
- 1280 × 720 Array of Aluminum Micrometer-Sized Mirrors, in an Orthogonal Layout
- 5.4-µm Micromirror Pitch
- ±17° Micromirror Tilt (Relative to Flat Surface)
- Side Illumination for Optimal Efficiency and Optical Engine Size
- Polarization Independent Aluminum Micromirror Surface
- 8-Bit SubLVDS Input Data Bus
- Dedicated DLPC3433 or DLPC3438 Display Controller and DLPA200x/DLPA3000 PMIC/LED Driver for Reliable Operation
Description for the DLP3010
The DLP3010 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP3010 DMD displays a very crisp and high quality image or video. DLP3010 is part of the chipset comprising of the DLP3010 DMD, DLPC3433 or DLPC3438 display controller and DLPA200x/ DLPA3000 PMIC/LED driver. The compact physical size of the DLP3010 coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low-power, and high-resolution HD displays.