DLP4500AFQE ACTIVE

0.45-inch WXGA DLP® digital micromirror device (DMD)

Same as: DLP4500AFQE.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CLGA (FQE) | 80
Operating temperature range (°C) 0 to 70
Package qty | Carrier 80 | JEDEC TRAY (5+1)

Features for the DLP4500

  • 0.45-Inch Diagonal Micromirror Array
    • 912 × 1140 Resolution Array (>1 Million Micromirrors)
    • Diamond Array Orientation Supports Side Illumination for Simplified, Efficient Optics Designs
    • Capable of WXGA Resolution Display
    • 7.6-µm Micromirror Pitch
    • ±12° Tilt Angle
    • 5-µs Micromirror Crossover Time
  • Highly Efficient Steering of Visible Light
    • Window Transmission Efficiency 96% Nominal ( 420 to 700 nm, Single Pass Through Two Window Surfaces)
    • Polarization-Independent Aluminum Micromirrors
    • Array Fill Factor 92% (Nominal)
  • Dedicated DLPC350 Controller for Reliable Operation
    • Binary Pattern Rates Up to 4 kHz
    • Pattern Sequence Mode for Control Over Each Micromirror in Array
  • Integrated Micromirror Driver Circuitry
  • 9.1-mm × 20.7-mm for Portable Instruments
    • FQE Package With Simple Connector Interface
    • FQD Package With Enhanced Thermal Interface

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more