DLP6500BFLQ ACTIVE

0.65-inch 1080p type A DLP® digital micromirror device (DMD)

Same as: DLP6500BFLQ.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CLGA (FLQ) | 203
Operating temperature range (°C) 0 to 65
Package qty | Carrier 18 | JEDEC TRAY (5+1)

Features for the DLP6500FLQ

  • High Resolution 1080p (1920×1080) Array With >2 Million Micromirrors
    • 0.65-Inch Micromirror Array Diagonal
    • 7.56 µm Micromirror Pitch
    • ±12° Micromirror Tilt Angle (Relative to Flat State)
    • Designed for Corner Illumination
  • Designed for Use With Broadband Visible Light (400 nm – 700 nm)
    • Window Transmission 97% (Single Pass, Through Two Window Surfaces)
    • Micromirror Reflectivity 88%
    • Array Diffraction Efficiency 86%
    • Array Fill Factor 92%
  • Two 16-Bit, Low Voltage Differential Signaling (LVDS), Double Data Rate (DDR) Buses
  • Two Dedicated Controller Options at 400 MHz Input Data Clock Rate
  • DLPC900 Digital Controller
    • Up to 9523 Hz (1-Bit Binary Patterns)
    • Up to 19.7 Giga-bits Per Second (1-Bit Binary Patterns)
    • Up to 1031 Hz (8-Bit Gray Patterns Pre-Loaded With Illumination Modulation), External Input Up to 360 Hz
  • DLPC910 Digital Controller
    • Up to 11574 Hz (1-Bit Binary Patterns)
    • Up to 24 Giga-bits Per Second (1-Bit Binary Patterns)
    • Up to 1446 Hz (8-Bit Gray Patterns With Illumination Modulation)
  • Integrated Micromirror DriverCircuitry
  • Hermetic Package

Description for the DLP6500FLQ

Featuring over 2 million micromirrors in a hermetic package, the high resolution 0.65 1080p digital micromirror device (DMD) is a spatial light modulator (SLM) that modulates the amplitude, direction, and/or phase of incoming light. The unique capability and value offered by the DLP6500, including operation at 405nm, makes it well suited to support a wide variety of industrial, medical, and advanced imaging applications. Reliable function and operation of the DLP6500 requires that it be used in conjunction with the DLPC900 or the DLPC910 digital controllers. This dedicated chipset provides full HD resolution at high speeds and can be easily integrated into a variety of end equipment solutions.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more