Packaging information
| Package | Pins CLGA (FLN) | 355 |
| Operating temperature range (°C) 20 to 30 |
| Package qty | Carrier 12 | TRAY NON-STD |
Features for the DLP9500UV
- 0.95-Inch diagonal micromirror array
- 1920 × 1080 array of aluminum, micrometer-sized mirrors (1080p resolution)
- 10.8µm micromirror pitch
- ±12° micromirror tilt angle (relative to flat state)
- Designed for corner illumination
- Designed for use with UV light (363nm to 420nm):
- Window transmission 98% (Single Pass, Through Two Window Surfaces) (nominal)
- Micromirror reflectivity 88% (Nominal)
- Array diffraction efficiency 85% (Nominal)
- Array fill factor 94% (Nominal)
- Four 16-bit, low-voltage differential signaling (LVDS), double data rate (DDR) input data buses
- Up to 400MHz input data clock rate
- 42.2mm × 42.2mm × 7mm package footprint
- Hermetic package
Description for the DLP9500UV
DLP9500UV is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP9500UV can be used to modulate the amplitude, direction, and/or phase of incoming light.
The DLP95000UV chipset is a new digital micromirror device (DMD) addition to the DLP Discovery™ 4100 platform, which enables high resolution and high-performance spatial light modulation beyond the visible spectrum into the UVA spectrum (363nm to 420nm). The DLP9500UV DMD is designed with a special window that is optimized for UV transmission.
The DLP9500UV is the 0.95 1080p DMD, with a hermetic package, that is sold with a dedicated DLPC410 controller required for high-speed pattern rates of >23000Hz (1-bit binary) and >1700Hz (8-bit gray), one unit DLPR410 (DLP Discovery 4100 Configuration PROM), and two units DLPA200 (DMD micromirror drivers). Refer to the DLPC410, DLPA200, DLPR410, and DLP9500UV Functional Block Diagram.
Reliable function and operation of the DLP9500UV requires that it be used in conjunction with the other components of the chipset. A dedicated chipset provides developers with easier access to the DMD as well as high-speed, independent micromirror control.
DLP9500UV is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP9500UV can be used to modulate the amplitude, direction, and/or phase of incoming light.