49-pin (YFF) package image

DLPA1000YFFR ACTIVE

PMIC/LED Driver for DLP2000 (0.2 nHD) DMD

ACTIVE Custom reel may be available
Same as: DLPA1000YFFR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DLPA1000YFFT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFF) | 49
Operating temperature range (°C) -10 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the DLPA1000

  • High-Efficiency RGB LED Driver With Buck-Boost DC-to-DC Converter and Integrated MOSFETS
  • Six Low-Impedance (<100 mΩ) MOSFET Switches for Channel Selection
  • Independent, 10-Bit Current Control per Channel
  • DMD Regulators
    • Requires Only a Single Inductor
    • VOFS: 8.5 V
    • VBIAS: 16 V
    • VRST: –10 V
  • Reset Generation and Power Supply Sequencing
  • RGB LED Strobe Decoder Supports:
    • Common-Anode RGBs
    • Cathode-Cathode-Anode RGBs
  • 33-MHz Serial Peripheral Interface (SPI)
  • Multiplexer for Measuring Analog Signals
    • Battery Voltage
    • LED Voltage, LED Current
    • Light Sensor (for White Point Correction)
    • External Temperature Sensor
  • Monitoring and Protection Circuits
    • Hot Die Warning and Thermal Shutdown
    • Low-Battery and Undervoltage Lockout
    • Overcurrent and Undervoltage Protection
  • 49-Ball 0.4-mm Pitch, DSBGA Package

Description for the DLPA1000

DLPA1000 is a dedicated PMIC / RGB LED driver for the DLP2000 Digital Micromirror Devices (DMD) when used with a DLPC2607 digital controller. For reliable operation of these chipsets, it is mandatory to use the DLPA1000.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DLPA1000YFFT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more