Packaging information
| Package | Pins DSBGA (YFF) | 49 |
| Operating temperature range (°C) -10 to 85 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the DLPA1000
- High-Efficiency RGB LED Driver With Buck-Boost DC-to-DC Converter and Integrated MOSFETS
- Six Low-Impedance (<100 mΩ) MOSFET Switches for Channel Selection
- Independent, 10-Bit Current Control per Channel
-
DMD Regulators
- Requires Only a Single Inductor
- VOFS: 8.5 V
- VBIAS: 16 V
- VRST: –10 V
- Reset Generation and Power Supply Sequencing
- RGB LED Strobe Decoder Supports:
- Common-Anode RGBs
- Cathode-Cathode-Anode RGBs
- 33-MHz Serial Peripheral Interface (SPI)
- Multiplexer for Measuring Analog Signals
- Battery Voltage
- LED Voltage, LED Current
- Light Sensor (for White Point Correction)
- External Temperature Sensor
- Monitoring and Protection
Circuits
- Hot Die Warning and Thermal Shutdown
- Low-Battery and Undervoltage Lockout
- Overcurrent and Undervoltage Protection
- 49-Ball 0.4-mm Pitch, DSBGA Package
Description for the DLPA1000
DLPA1000 is a dedicated PMIC / RGB LED driver for the DLP2000 Digital Micromirror Devices (DMD) when used with a DLPC2607 digital controller. For reliable operation of these chipsets, it is mandatory to use the DLPA1000.