Product details

Operating system Linux Ethernet MAC 10/100/1000 PCIe 1 Power supply solution TPS65911, TPS659119-Q1 Rating Catalog Operating temperature range (°C) to
Operating system Linux Ethernet MAC 10/100/1000 PCIe 1 Power supply solution TPS65911, TPS659119-Q1 Rating Catalog Operating temperature range (°C) to
FCCSP (AAR) 609 256 mm² 16 x 16
Download
Support through a third party

This product does not have ongoing direct design support from TI. For support while working through your design, you may contact one of the following third parties: D3 Engineering, elnfochips, Ittiam Systems, Path Partner Technology, or Z3 Technologies.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location