10-pin (DSN) package image

DRV10963JJDSNT OBSOLETE

5-V nominal, 1.8-A peak sensorless sinusoidal control 3-phase BLDC motor driver

OBSOLETE Custom reel may be available
DRV10963JJDSNT is no longer in production
open-in-new Compare alternates

Similar functionality to the compared device.

DRV10964FFDSNT ACTIVE 5-V nominal, 1.8-A peak sensorless sinusoidal control 3-phase BLDC motor driver with automatic tune
DRV10964FFDSNR ACTIVE 5-V nominal, 1.8-A peak sensorless sinusoidal control 3-phase BLDC motor driver with automatic tune

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV10963JJDSNR OBSOLETE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More DRV10963 information

Packaging information

Package | Pins USON (DSN) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the DRV10963

  • Proprietary Sensor-less Window-less
    180° Sinusoidal Control Scheme
  • Input Voltage Range 2.1 to 5.5 V
  • 500-mA Output Current
  • Low Quiescent Current 15 µA (Typical) at
    Sleep Mode
  • Total Driver H+L Rdson Less than 1.5 Ω
  • Current Limit and Short Circuit Current
    Protection
  • Lock Detection
  • Anti Voltage Surge (AVS)
  • UVLO
  • Thermal Shutdown

Description for the DRV10963

The DRV10963 is a three phase sensor-less motor driver with integrated power MOSFETs. It is specifically designed for high efficiency, low noise and low external component count motor drive applications. The proprietary sensor-less window-less 180° sinusoidal control scheme offers ultra-quiet motor drive performance. The DRV10963 contains an intelligent lock detect function, combined with other internal protection circuits to ensure safe operation. The DRV10963 is available in a thermally efficient 10-pin USON package with an exposed thermal pad.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV10963JJDSNR OBSOLETE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more