Packaging information
| Package | Pins USON (DSN) | 10 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the DRV10963
- Proprietary Sensor-less Window-less
180° Sinusoidal Control Scheme - Input Voltage Range 2.1 to 5.5 V
- 500-mA Output Current
- Low Quiescent Current 15 µA (Typical) at
Sleep Mode - Total Driver H+L Rdson Less than 1.5 Ω
- Current Limit and Short Circuit Current
Protection - Lock Detection
- Anti Voltage Surge (AVS)
- UVLO
- Thermal Shutdown
Description for the DRV10963
The DRV10963 is a three phase sensor-less motor driver with integrated power MOSFETs. It is specifically designed for high efficiency, low noise and low external component count motor drive applications. The proprietary sensor-less window-less 180° sinusoidal control scheme offers ultra-quiet motor drive performance. The DRV10963 contains an intelligent lock detect function, combined with other internal protection circuits to ensure safe operation. The DRV10963 is available in a thermally efficient 10-pin USON package with an exposed thermal pad.