16-pin (RUM) package image

DRV10974RUMR ACTIVE

12-V nominal, 2.5-A peak sensorless sinusoidal control 3-phase BLDC motor driver

ACTIVE Custom reel may be available
Same as: DRV10974RUMR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RUM) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the DRV10974

  • Input Voltage Range: 4.4 V to 18 V
  • Total Driver H + L rDS(on): 750 mΩ (Typical) at TA = 25°C
  • Phase Drive Current: 1-A Continuous (1.5-A Peak)
  • 180° Sinusoidal Commutation for Optimal Acoustic Performance
  • Resistor-Configurable Lead Angle
  • Resistor-Configurable Current Limit
  • Soft Start With Resistor-Configurable Acceleration Profile
  • Built-In Current Sense to Eliminate External Current-Sense Resistor
  • Proprietary Sensorless Control Without Motor Center Tap
  • Simple User Interface:
    • One-Pin Configuration for Start-Up
    • PWM Input Designates Magnitude of Voltage Applied to Motor
    • Open-Drain FG Output Provides Speed Feedback
    • Pin for Forward and Reverse Control
  • Fully Protected:
    • Motor-Lock Detect and Restart
    • Overcurrent, Short-Circuit, Overtemperature, Undervoltage

Description for the DRV10974

The DRV10974 device is a three-phase sensorless motor driver with integrated power MOSFETs, which can provide continuous drive current up to 1 A (rms). The device is designed for cost-sensitive, low-noise, and low-external-component-count applications.

The DRV10974 device uses a proprietary sensorless control scheme to provide dependable commutation. The 180° sinusoidal commutation significantly reduces pure tone acoustics that are typical with 120° (trapezoidal) commutation. The DRV10974 spin-up is configured using a single external low-power resistor. The current limit can be set by an external low-power resistor.

The DRV10974 device provides for simple control of motor speed by applying a PWM input to control the magnitude of the drive voltage, or by driving the PWM pin with an analog voltage and monitoring the FG pin for speed feedback.

The DRV10974 device includes a number of features to improve efficiency. The resistor-configurable lead angle allows the user to optimize the driver efficiency by aligning the phase current and the phase BEMF. In addition, the use of low-rDS(on) MOSFETs helps to conserve power while the motor is being driven.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more