Product details

Rating Catalog Architecture Integrated FET Control topology Sensorless, Trapezoidal Control interface 1xPWM Vs (min) (V) 5 Vs ABS (max) (V) 20 Features Integrated FETs, Integrated Motor Control, Rotor Lock Protection, Tach/FG Feedback Operating temperature range (°C) -40 to 85
Rating Catalog Architecture Integrated FET Control topology Sensorless, Trapezoidal Control interface 1xPWM Vs (min) (V) 5 Vs ABS (max) (V) 20 Features Integrated FETs, Integrated Motor Control, Rotor Lock Protection, Tach/FG Feedback Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • Input Voltage Range: 5 to 16 V
  • Six Integrated MOSFETs With 1.5-A Continuous
    Output Current
  • Total Driver H + L RDSON 450 mΩ
  • Sensorless Proprietary BMEF Control Scheme
  • 150° Commutation
  • Synchronous Rectification PWM Operation
  • FG and RD Open-Drain Output
  • 5-V LDO for External Use up to 20 mA
  • PWMIN Input from 7 to 100 kHz
  • Overcurrent Protection With Adjustable Limit
    Through External Resistor
  • Lock Detection
  • Voltage Surge Protection
  • UVLO
  • Thermal Shutdown
  • Input Voltage Range: 5 to 16 V
  • Six Integrated MOSFETs With 1.5-A Continuous
    Output Current
  • Total Driver H + L RDSON 450 mΩ
  • Sensorless Proprietary BMEF Control Scheme
  • 150° Commutation
  • Synchronous Rectification PWM Operation
  • FG and RD Open-Drain Output
  • 5-V LDO for External Use up to 20 mA
  • PWMIN Input from 7 to 100 kHz
  • Overcurrent Protection With Adjustable Limit
    Through External Resistor
  • Lock Detection
  • Voltage Surge Protection
  • UVLO
  • Thermal Shutdown

DRV11873 is a three-phase, sensorless motor driver with integrated power MOSFETs with drive current capability up to 1.5-A continuous and 2-A peak. DRV11873 is specifically designed for fan motor drive applications with low noise and low external component count. DRV11873 has built-in overcurrent protection with no external current sense resistor needed. The synchronous rectification mode of operation achieves increased efficiency for motor driver applications. DRV11873 outputs FG and RD to indicate motor status with open-drain output. A 150° sensorless BEMF control scheme is implemented for a three-phase motor. DRV11873 is available in the thermally-efficient 16-pin TSSOP package. The operation temperature is specified from –40°C to 125°C.

DRV11873 is a three-phase, sensorless motor driver with integrated power MOSFETs with drive current capability up to 1.5-A continuous and 2-A peak. DRV11873 is specifically designed for fan motor drive applications with low noise and low external component count. DRV11873 has built-in overcurrent protection with no external current sense resistor needed. The synchronous rectification mode of operation achieves increased efficiency for motor driver applications. DRV11873 outputs FG and RD to indicate motor status with open-drain output. A 150° sensorless BEMF control scheme is implemented for a three-phase motor. DRV11873 is available in the thermally-efficient 16-pin TSSOP package. The operation temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DRV10974 ACTIVE 12-V nominal, 2.5-A peak sensorless sinusoidal control 3-phase BLDC motor driver Features smaller footprint and 180 sinusoidal control for better acoustics

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet DRV11873 12-V, 3-Phase, Sensorless BLDC Motor Driver datasheet (Rev. A) PDF | HTML 25 Nov 2014
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note DRV11873 Lock Detection Functionality 22 Apr 2016
User guide DRV11873 EVM User Manual (Rev. A) 12 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV11873EVM — DRV11873 Evaluation Module for 12V, 3-Phase Sensor-Less BLDC Motor Controller

The DRV11873EVM (evaluation module) provides a cost effective, sensorless-solution for running a 3-phase BLDC motor in 150 degree sinusoidal commutation.
User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos