DRV3233-Q1
- AEC-Q100 qualified for automotive applications - Temperature options:
- DRV3233EPHP: –40°C to +150°C, TA
- DRV3233QPHP (Preview): –40°C to +125°C,TA
- Functional Safety-Compliant targeted
- Developed for functional safety applications
- Documentation to aid ISO 26262 system design will be available
- Systematic capability up to ASIL D targeted
- Three phase half-bridge gate driver
- Drives six N-channel MOSFETs (NMOS)
- 4.5 to 60-V wide operating voltage range
- Bootstrap architecture for high-side gate driver
- Charge pump for 50mA average gate current
- 100% PWM duty cycle support
- Overdrive supply of external switches
- Smart Gate Drive architecture
- 45-level configurable peak gate drive current up to 1000 / 2000-mA (source / sink)
- Three-step dynamic drive current control
- Soft shutdown for power stage protection
- Low-side Current Sense Amplifier
- Sub-1 mV low input offset across temperature
- 9-level adjustable gain
- SPI-based detailed configuration and diagnostics
- DRVOFF pin to disable driver independently
- High voltage wake up pin (nSLEEP)
- Multiple PWM interface options available
- 6x, 3x, 1x PWM Modes
- PWM over SPI
- Supports 3.3-V, and 5-V Logic Inputs
- Optional programmable OTP for reset settings
- Advanced and configurable protection features
- Battery and power supply voltage monitors
- Phase feedback comparator
- MOSFET VDS and Rsense over current monitors
- Analog Built-In-Self-Test, Clock monitors
- Fault condition indicator pin
The DRV3233 is an integrated smart gate driver for 12-V and 24-V automotive three-phase BLDC applications. The device provides three half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The DRV3233 generates the correct gate drive voltages using an integrated bootstrap diode and a GVDD charge pump. The Smart Gate Drive architecture supports configurable peak gate drive current from 0.8-mA up to 1-A source and 2-A sink. The DRV3233 can operate from a single power supply with a wide input range of 4.5 to 60-V. A trickle charge pump enables 100% PWM duty cycle control, and provides overdrive supply voltage for external switches.
The DRV3233 provides low-side current sense amplifiers to support resistor based low-side current sensing. The low offset of the amplifiers enables the system to obtain precise motor current measurement.
A wide range of diagnostics and protection features integrated in the DRV3233 enable a robust motor drive system design and help eliminate the needs of external components. The highly configurable device response allows the device to be integrated seamlessly into a variety of system designs.
![](https://www.ti.com/content/dam/ticom/images/icons/illustrative-icons/resources/information-icon.png)
Request more information
The full data sheet and design files are available. Request now
Evaluation module information is available. Request now
Functional safety docmentation is available. Request now
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PHP) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.