20-pin (DWP) package image

DRV401AIDWP OBSOLETE

Fluxgate Magnetic Sensor Signal Conditioning IC for Closed-Loop Applications

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV401AIDWPR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More DRV401 information

Packaging information

Package | Pins HSOIC (DWP) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 25 | TUBE

Features for the DRV401

  • DESIGNED FOR SENSORS FROM VACUUMSCHMELZE (VAC)
  • SINGLE SUPPLY: 5V
  • POWER OUTPUT: H-Bridge
  • DESIGNED FOR DRIVING INDUCTIVE LOADS
  • EXCELLENT DC PRECISION
  • WIDE SYSTEM BANDWIDTH
  • HIGH-RESOLUTION, LOW-TEMPERATURE DRIFT
  • BUILT-IN DEGAUSS SYSTEM
  • EXTENSIVE FAULT DETECTION
  • EXTERNAL HIGH-POWER DRIVER OPTION
  • APPLICATIONS
    • GENERATOR/ALTERNATOR MONITORING AND CONTROL
    • FREQUENCY AND VOLTAGE INVERTERS
    • MOTOR DRIVE CONTROLLERS
    • SYSTEM POWER CONSUMPTION
    • PHOTOVOLTAIC SYSTEMS

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description for the DRV401

The DRV401 is designed to control and process signals from specific magnetic current sensors made by Vacuumschmelze GmbH & Co. KG (VAC). A variety of current ranges and mechanical configurations are available. Combined with a VAC sensor, the DRV401 monitors both ac and dc currents to high accuracy.

Provided functions include: probe excitation, signal conditioning of the probe signal, signal loop amplifier, an H-bridge driver for the compensation coil, and an analog signal output stage that provides an output voltage proportional to the primary current. It offers overload and fault detection, as well as transient noise suppression.

The DRV401 can directly drive the compensation coil, or connect to external power drivers. Therefore, the DRV401 combines with sensors to measure small to very large currents.

To maintain the highest accuracy, the DRV401 can demagnetize (degauss) the sensor at power-up and on demand.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV401AIDWPR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more