3-pin (DBZ) package image

DRV5011ADDBZT OBSOLETE

Small size (available in WCSP and X2SON), low voltage (up to 5.5-V) Hall effect latch

OBSOLETE Custom reel may be available
DRV5011ADDBZT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

DRV5011ADDBZR ACTIVE

Small size (available in WCSP and X2SON), low voltage (up to 5.5-V) Hall effect latch

Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV5011ADDBZR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More DRV5011 information

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) -40 to 135
Package qty | Carrier 250 | SMALL T&R

Features for the DRV5011

  • Ultra-small X2SON, SOT-23, DSBGA or TO-92 package
  • High magnetic sensitivity: ±2 mT (typical)
  • Robust hysteresis: 4 mT (typical)
  • Fast sensing bandwidth: 30-kHz
  • VCC operating range: 2.5-V to 5.5-V
  • Push-pull CMOS output
    • Capable of 5-mA sourcing, 20-mA sinking
  • Operating temperature: –40°C to +135°C

Description for the DRV5011

The DRV5011 device is a digital-latch Hall effect sensor designed for motors and other rotary systems.

The device has an efficient low-voltage architecture that operates from 2.5 V to 5.5 V. The device is offered in standard SOT-23, low-profile X2SON, DSBGA and TO-92 packages. The output is a push-pull driver that requires no pullup resistor, enabling more compact systems.

When a south magnetic pole is near the top of the package and the BOP threshold is exceeded, the device drives a low voltage. The output stays low until a north pole is applied and the BRP threshold is crossed, which causes the output to drive a high voltage. Alternating north and south poles are required to toggle the output, and integrated hysteresis separates BOP and BRP to provide robust switching.

The device produces consistent performance across a wide ambient temperature range of –40°C to +135°C. ™

 

 

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV5011ADDBZR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more