4-pin (DMR) package image

DRV5012AEDMRT OBSOLETE

Low power (as low as 3.3-µA), low voltage (up to 5.5-V) Hall effect latch

OBSOLETE Custom reel may be available
DRV5012AEDMRT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

DRV5012AEDMRR ACTIVE

Low power (as low as 3.3-µA), low voltage (up to 5.5-V) Hall effect latch

Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV5012AEDMRR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More DRV5012 information

Packaging information

Package | Pins X2SON (DMR) | 4
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the DRV5012

  • Industry-Leading Low-Power Consumption
  • Pin-Selectable Sampling Rate:
    • SEL = Low: 20 Hz Using 1.3 µA (1.8 V)
    • SEL = High: 2.5 kHz Using 142 µA (1.8 V)
  • 1.65- to 5.5-V Operating VCC Range
  • High Magnetic Sensitivity: ±2 mT (Typical)
  • Robust Hysteresis: 4 mT (Typical)
  • Push-Pull CMOS Output
  • Small and Thin X2SON Package
  • –40°C to +85°C Operating Temperature Range

Description for the DRV5012

The DRV5012 device is an ultra-low-power digital-latch Hall effect sensor with a pin-selectable sampling rate. ™

When a south magnetic pole is near the top of the package and the BOP threshold is exceeded, the device drives a low voltage. The output stays low until a north pole is applied and the BRP threshold is crossed, which causes the output to drive a high voltage. Alternating north and south poles are required to toggle the output, and integrated hysteresis separates BOP and BRP to provide robust switching.

Using an internal oscillator, the DRV5012 device samples the magnetic field and updates the output at a rate of 20 Hz or 2.5 kHz, depending on the SEL pin. This dual-bandwidth feature can allow systems to monitor changes in movement while using minimal power.

The device operates from a VCC range of 1.65 V to 5.5 V, and is packaged in a small X2SON.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV5012AEDMRR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more