Packaging information
| Package | Pins TO-92 (LPG) | 3 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 1,000 | BULK |
Features for the DRV5013
- Digital bipolar-latch Hall sensor
- Superior temperature stability
- BOP ±10% over temperature
- Multiple sensitivity options
(BOP / BRP)
- ±1.3mT (FA, FD, see Device Nomenclature)
- ±2.7mT (AD, ND, see Device Nomenclature)
- ±6mT (AG, see Device Nomenclature)
- ±12mT (BC, see Device Nomenclature)
- Supports a wide voltage range
- 2.5V to 38V
- No external regulator required
- Wide operating temperature range
- TA = –40 to +125°C (Q, see Device Nomenclature)
- TA = –40 to +150°C (E, see Device Nomenclature)
- Open-drain output (30mA sink)
- Fast 35µs power-on time
- Small package and footprint
- Surface mount 3-pin
SOT-23 (DBZ)
- 2.92mm × 2.37mm
- Through-hole 3-pin TO-92
(LPG, LPE)
- 4mm × 3.15mm
- Surface mount 3-pin
SOT-23 (DBZ)
- Protection features:
- Reverse supply protection (up to –22V)
- Supports up to 40V load dump
- Output short-circuit protection
- Output current limitation
Description for the DRV5013
The DRV5013 device is a chopper-stabilized Hall effect sensor that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.
The magnetic field is indicated through a digital bipolar latch output. The IC has an open-drain output stage with 30-mA current sink capability. A wide operating voltage range from 2.5V to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of industrial applications.
Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or overcurrent.