3-pin (DBZ) package image

DRV5015A3QDBZT OBSOLETE

High sensitivity (±2-mT), low voltage (up to 5.5-V) Hall effect latch

OBSOLETE Custom reel may be available
DRV5015A3QDBZT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

DRV5015A3QDBZR ACTIVE

High sensitivity (±2-mT), low voltage (up to 5.5-V) Hall effect latch

Replacement

Similar functionality to the compared device.

TMAG5110A2AQDBVR ACTIVE High-sensitivity, 2D, dual-channel, Hall-effect latch

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV5015A3QDBZR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More DRV5015 information

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the DRV5015

  • Digital-latch hall effect sensor
  • High magnetic sensitivity:
    • DRV5015A1: ±0.7 mT (typical)
    • DRV5015A2: ±1.8 mT (typical)
    • DRV5015A3: ±1.8 mT (inverted, typical)
  • Integrated hysteresis
  • Fast 30-kHz sensing bandwidth
  • 2.5-V to 5.5-V operating VCC range
  • Open-drain output capable of 20-mA output current
  • Operating temperature range: –40°C to +125°C

Description for the DRV5015

The DRV5015 is a low-voltage digital-latch Hall effect sensor designed for high-speed and high-temperature motor applications. Operating from a 2.5-V to 5.5-V power supply, the device senses magnetic flux density and presents a digital output based on predefined magnetic thresholds.

Alternating north and south magnetic poles are required to toggle the output and integrated hysteresis provides robust switching.

The device is offered in two magnetic threshold options and an inverted output option. The high magnetic sensitivity provides flexibility in low-cost magnet selection and component placement.

The device performs consistently across a wide ambient temperature range of –40°C to +125°C.

 

 

 

 

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV5015A3QDBZR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more