3-pin (DBZ) package image

DRV5021A2QDBZT OBSOLETE

Low voltage (up to 5.5V), high bandwidth (up to 30 kHz) unipolar switch

OBSOLETE Custom reel may be available
DRV5021A2QDBZT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

DRV5021A2QDBZR ACTIVE Low voltage (up to 5.5V), high bandwidth (up to 30 kHz) unipolar switch Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV5021A2QDBZR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More DRV5021 information

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the DRV5021

  • Digital Unipolar-Switch Hall Sensor
  • 2.5-V to 5.5-V Operating VCC Range
  • Magnetic Sensitivity Options (BOP, BRP):
    • DRV5021A1: 2.9 mT, 1.8 mT
    • DRV5021A2: 9.2 mT, 7.0 mT
    • DRV5021A3: 17.9 mT, 14.1 mT
  • Fast 30-kHz Sensing Bandwidth
  • Open-Drain Output Capable of 20 mA
  • Optimized Low-Voltage Architecture
  • Integrated Hysteresis to Enhance Noise Immunity
  • Operating Temperature Range: –40°C to +125°C
  • Standard Industry Package:
    • Surface-Mount SOT-23

Description for the DRV5021

The DRV5021 device is a low-voltage, digital-switch, Hall effect sensor for high-speed applications. Operating from a 2.5-V to 5.5-V power supply, the device senses magnetic flux density, and gives a digital output based on predefined magnetic thresholds.

This device senses magnetic fields perpendicular to the face of the package. When the applied magnetic flux density exceeds the magnetic operate point (BOP) threshold, the open-drain output of the device drives a low voltage. When the flux density decreases to less than the magnetic release point (BRP) threshold, the output goes to high impedance. The hysteresis resulting from the separation of BOP and BRP helps prevent output errors caused by input noise. This configuration makes system designs more robust against noise interference.

The device operates consistently across a wide ambient temperature range of –40°C to +125°C.

 

 

 

 

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV5021A2QDBZR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more