3-pin (LPG) package image

DRV5023AJELPGQ1 ACTIVE

Automotive 2.7V to 38V Hall Effect Unipolar Switch

Same as: DRV5023AJELPGQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV5023AJELPGMQ1 ACTIVE
Package qty | Carrier 3,000 | AMMO
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TO-92 (LPG) | 3
Operating temperature range (°C) -40 to 150
Package qty | Carrier 1,000 | BULK

Features for the DRV5023-Q1

  • Digital Unipolar-Switch Hall Sensor
  • AEC-Q100 Qualified for Automotive Applications
    • Grade 1: TA = –40 to 125°C (Q, See Device Nomenclature)
    • Grade 0: TA = –40 to 150°C (E, See Device Nomenclature)
  • Inverse Output Option (FI)
  • Superior Temperature Stability
    • Sensitivity ±10% Over Temperature
  • Multiple Sensitivity Options (BOP / BRP):
    • 3.5 / 2 mT (FA, FI, see Device Nomenclature)
    • 6.9 / 3.2 mT (AJ, see Device Nomenclature)
    • 14.5 / 6 mT (BI, see Device Nomenclature)
  • Supports a Wide Voltage Range
    • 2.7 to 38 V
    • No External Regulator Required
  • Open Drain Output (30-mA Sink)
  • Fast 35-µs Power-On Time
  • Small Package and Footprint
    • Surface Mount 3-Pin SOT-23 (DBZ)
      • 2.92 mm × 2.37 mm
    • Through-Hole 3-Pin TO-92 (LPG)
      • 4.00 mm × 3.15 mm
  • Protection Features
    • Reverse Supply Protection (up to –22 V)
    • Supports up to 40-V Load Dump
    • Output Short-Circuit Protection
    • Output Current Limitation
    • OUT Short to Battery Protection

Description for the DRV5023-Q1

The DRV5023-Q1 device is a chopper-stabilized Hall Effect Sensor that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.

When the applied magnetic flux density exceeds the BOP threshold, the DRV5023-Q1 open-drain output goes low. The output stays low until the field decreases to less than BRP, and then the output goes to high impedance. The output current sink capability is 30 mA. A wide operating voltage range from 2.7 to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of automotive applications.

Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or over current.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV5023AJELPGMQ1 ACTIVE
Package qty | Carrier 3,000 | AMMO
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more