Product details

Voltage gain (V/V) Fixed Iq (typ) (mA) 8 Load capacitance (µF) 400 Number of channels 2 THD + N at 1 kHz (%) 0.04 Noise floor (RTO, 20-kHz BW) (dBu) 122.7 Slew rate (typ) (V/µs) 2.2 Small-signal bandwidth (typ) (Hz) 3200000 Supply voltage (max) (V) 4.5 Supply voltage (min) (V) 1.8 Operating temperature range (°C) -40 to 85 Rating Catalog
Voltage gain (V/V) Fixed Iq (typ) (mA) 8 Load capacitance (µF) 400 Number of channels 2 THD + N at 1 kHz (%) 0.04 Noise floor (RTO, 20-kHz BW) (dBu) 122.7 Slew rate (typ) (V/µs) 2.2 Small-signal bandwidth (typ) (Hz) 3200000 Supply voltage (max) (V) 4.5 Supply voltage (min) (V) 1.8 Operating temperature range (°C) -40 to 85 Rating Catalog
WQFN (RTJ) 20 16 mm² 4 x 4
  • Space Saving Package
    • 20-Pin, 4 mm × 4 mm Thin QFN, Thermally Optimized PowerPAD™ Package
  • Ground-Referenced Outputs Eliminate DC-Blocking Capacitor
    • Reduce Board Area
    • Reduce Component Cost
    • Improve THD+N Performance
    • No Degradation of Low-Frequency Response Due to Output Capacitors
  • Wide Power Supply Range: 1.8 V to 4.5 V
  • 2 Vrms/Ch Output Voltage into 600 at 3.3 V
  • Independent Right and Left Channel Shutdown Control
  • Short-Circuit and Thermal Protection
  • Pop Reduction Circuitry
  • APPLICATIONS
    • Set-top boxes
    • CD / DVD Players
    • DVD-Receivers
    • HTIB
    • PDP / LCD TV's

DIRECTPATH, PowerPAD, DirectPath are trademarks of Texas Instruments.

  • Space Saving Package
    • 20-Pin, 4 mm × 4 mm Thin QFN, Thermally Optimized PowerPAD™ Package
  • Ground-Referenced Outputs Eliminate DC-Blocking Capacitor
    • Reduce Board Area
    • Reduce Component Cost
    • Improve THD+N Performance
    • No Degradation of Low-Frequency Response Due to Output Capacitors
  • Wide Power Supply Range: 1.8 V to 4.5 V
  • 2 Vrms/Ch Output Voltage into 600 at 3.3 V
  • Independent Right and Left Channel Shutdown Control
  • Short-Circuit and Thermal Protection
  • Pop Reduction Circuitry
  • APPLICATIONS
    • Set-top boxes
    • CD / DVD Players
    • DVD-Receivers
    • HTIB
    • PDP / LCD TV's

DIRECTPATH, PowerPAD, DirectPath are trademarks of Texas Instruments.

The DRV600 is a stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The DRV600 is ideal for single supply electronics where size and cost are critical design parameters.

The DRV600 is capable of driving 2 Vrms into a 600- load at 3.3 V. The DRV600 has a fixed gain of -1.5 V/V and line outputs that has ±8-kV IEC ESD protection. The DRV600 has independent shutdown control for the right and left audio channels.

The DRV600 is available in a 4 mm × 4 mm Thin QFN package.

The DRV600 is a stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The DRV600 is ideal for single supply electronics where size and cost are critical design parameters.

The DRV600 is capable of driving 2 Vrms into a 600- load at 3.3 V. The DRV600 has a fixed gain of -1.5 V/V and line outputs that has ±8-kV IEC ESD protection. The DRV600 has independent shutdown control for the right and left audio channels.

The DRV600 is available in a 4 mm × 4 mm Thin QFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DIRECTPATH (TM) STEREO LINE DRIVER datasheet 28 Jun 2007
Application note DAC Post-Filter Design Based on DRV6xx Family (Rev. A) 23 Nov 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTJ) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos