Product details

Voltage gain (V/V) Adjustable Iq (typ) (mA) 14 Load capacitance (µF) 220 Number of channels 2 THD + N at 1 kHz (%) 0.007 Noise floor (RTO, 20-kHz BW) (dBu) 108.6 Slew rate (typ) (V/µs) 4.5 Small-signal bandwidth (typ) (Hz) 8000000 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Operating temperature range (°C) -40 to 85 Rating Catalog
Voltage gain (V/V) Adjustable Iq (typ) (mA) 14 Load capacitance (µF) 220 Number of channels 2 THD + N at 1 kHz (%) 0.007 Noise floor (RTO, 20-kHz BW) (dBu) 108.6 Slew rate (typ) (V/µs) 4.5 Small-signal bandwidth (typ) (Hz) 8000000 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4 VQFN (RGT) 16 9 mm² 3 x 3
  • DirectPath™
    • Eliminates Pops and Clicks
    • Eliminates Output DC-Blocking Capacitors
    • 3-V to 3.6-V Supply Voltage
  • Low Noise and THD
    • SNR > 105 dB at –1× Gain
    • Vn < 12 µVms, 20 Hz to 20 kHz at –1× Gain (Typical)
    • THD+N < 0.003% at 10-kΩ Load and –1× Gain
  • 2-Vrms Output Voltage Into 600-Ω Load
  • Single-Ended Input and Output
  • Programmable Gain Select Reduces Component Count
    • 13× Gain Values
  • Active Mute With More Than 80-dB Attenuation
  • Short-Circuit and Thermal Protection
  • ±8-kV HBM ESD-Protected Outputs
  • DirectPath™
    • Eliminates Pops and Clicks
    • Eliminates Output DC-Blocking Capacitors
    • 3-V to 3.6-V Supply Voltage
  • Low Noise and THD
    • SNR > 105 dB at –1× Gain
    • Vn < 12 µVms, 20 Hz to 20 kHz at –1× Gain (Typical)
    • THD+N < 0.003% at 10-kΩ Load and –1× Gain
  • 2-Vrms Output Voltage Into 600-Ω Load
  • Single-Ended Input and Output
  • Programmable Gain Select Reduces Component Count
    • 13× Gain Values
  • Active Mute With More Than 80-dB Attenuation
  • Short-Circuit and Thermal Protection
  • ±8-kV HBM ESD-Protected Outputs

The DRV612 is a single-ended, 2-Vrms stereo line driver designed to reduce component count, board space, and cost. It is ideal for single-supply electronics where size and cost are critical design parameters.

The DRV612 does not require a power supply greater than 3.3 V to generate its 5.6-VPP output, nor does it require a split-rail power supply.

The DRV612 device is designed using TI’s patented DirectPath technology, which integrates a charge pump to generate a negative supply rail that provides a clean, pop-free ground-biased output. The DRV612 is capable of driving 2 Vms into a 600-Ω load. DirectPath technology also allows the removal of the costly output dc-blocking capacitors.

The device has fixed-gain single-ended inputs with a gain-select pin. Using a single resistor on this pin, the designer can choose from 13 internal programmable gain settings to match the line driver with the codec output level. The device also reduces the component count and board space.

Line outputs have ±8-kV HBM ESD protection, enabling a simple ESD protection circuit. The DRV612 has built-in active mute control with more that 80-dB attenuation for pop-free mute on/off control.

The DRV612 is available in a 14-pin TSSOP and 16-pin VQFN. For a footprint-compatible stereo headphone driver, see the TPA6139A2.

The DRV612 is a single-ended, 2-Vrms stereo line driver designed to reduce component count, board space, and cost. It is ideal for single-supply electronics where size and cost are critical design parameters.

The DRV612 does not require a power supply greater than 3.3 V to generate its 5.6-VPP output, nor does it require a split-rail power supply.

The DRV612 device is designed using TI’s patented DirectPath technology, which integrates a charge pump to generate a negative supply rail that provides a clean, pop-free ground-biased output. The DRV612 is capable of driving 2 Vms into a 600-Ω load. DirectPath technology also allows the removal of the costly output dc-blocking capacitors.

The device has fixed-gain single-ended inputs with a gain-select pin. Using a single resistor on this pin, the designer can choose from 13 internal programmable gain settings to match the line driver with the codec output level. The device also reduces the component count and board space.

Line outputs have ±8-kV HBM ESD protection, enabling a simple ESD protection circuit. The DRV612 has built-in active mute control with more that 80-dB attenuation for pop-free mute on/off control.

The DRV612 is available in a 14-pin TSSOP and 16-pin VQFN. For a footprint-compatible stereo headphone driver, see the TPA6139A2.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DRV602 ACTIVE 3-Vrms DirectPath™; pop-free, variable input gain line driver 3-Vrms Variable Input Gain Line Driver with Diff Inputs
DRV603 ACTIVE 3-Vrms DirectPath™; pop-free, variable input gain line driver with trimmed DC offset 3-Vrms Variable Input Gain Line Driver with Diff Inputs
Same functionality with different pin-out to the compared device
DRV632 ACTIVE 2-VRMS DirectPath™ line driver with adjustable gain 2Vrms Line Driver & Headphone Amp with Adjustable Gain

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DRV612 2-Vrms DirectPath Line Driver With Programmable-Fixed Gain datasheet (Rev. C) PDF | HTML 28 Jul 2016
Application note DAC Post-Filter Design Based on DRV6xx Family (Rev. A) 23 Nov 2010
EVM User's guide DRV612 EVM User's Guide 10 Nov 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DRV612 PSPICE Transient Model (Rev. A)

SLOM209A.ZIP (35 KB) - PSpice Model
Simulation model

DRV612 TINA-TI Transient Reference Design

SLOM211.TSC (26 KB) - TINA-TI Reference Design
Simulation model

DRV612 TINA-TI Transient Spice Model

SLOM210.ZIP (20 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos