Product details

Control interface SPI Control mode PWM Features Limp home, Open-Load Detection, Paralleling of outputs, Reverse Battery Protection Iout/ch (max) (A) 0.33 Number of channels 8 RDS(on) (Ω) 1 Sleep current (mA) 0.005 Vs (min) (V) 3 Vs ABS (max) (V) 40 Peak output current (A) 1.9 Operating temperature range (°C) -40 to 125 Rating Automotive
Control interface SPI Control mode PWM Features Limp home, Open-Load Detection, Paralleling of outputs, Reverse Battery Protection Iout/ch (max) (A) 0.33 Number of channels 8 RDS(on) (Ω) 1 Sleep current (mA) 0.005 Vs (min) (V) 3 Vs ABS (max) (V) 40 Peak output current (A) 1.9 Operating temperature range (°C) -40 to 125 Rating Automotive
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4

  • 3V to 40V Analog supply voltage

    • Cranking capability down to 3V

    • Supports LV124 standard

  • 3V to 5.5V Digital supply voltage

    • Compatible with 3.3V and 5V microcontrollers

  • 44V minimum drain to source clamping voltage

  • -19V maximum source to ground clamping voltage

  • RDS(ON): 630mΩ typical at 12V, 25 °C
  • Current: 330mA per output at 85 °C, with all channels ON
  • 2 parallel inputs with mapping functionality
  • Fail-safe activation in Limp Home mode
    • Using nSLEEP and IN pins
  • Two independent internal PWM generators
  • Bulb Inrush Mode (BIM) to drive lamps
    • For 2W/5W lamps and other capacitive loads
  • Low-current sleep mode
    • < 6.5µA using nSLEEP pin
  • 16-bit SPI interface for control and diagnosis
    • Daisy Chain capability
    • Compatible with 8-bit SPI devices
  • Supports various protection features -
    • Reverse battery protection
    • Short circuit to ground and battery protection
    • Stable behavior at under voltage conditions
    • Over Current latch OFF
    • Overtemperature warning
    • Thermal shutdown latch OFF
    • Overvoltage protection
    • Loss of battery and loss of ground protection
    • Electrostatic discharge (ESD) protection
  • Supports several diagnostic features -
    • Diagnostic information via SPI register
    • Over Load detection at ON state
    • Open Load detection in ON and OFF state
    • Input and Output Status Monitor

  • 3V to 40V Analog supply voltage

    • Cranking capability down to 3V

    • Supports LV124 standard

  • 3V to 5.5V Digital supply voltage

    • Compatible with 3.3V and 5V microcontrollers

  • 44V minimum drain to source clamping voltage

  • -19V maximum source to ground clamping voltage

  • RDS(ON): 630mΩ typical at 12V, 25 °C
  • Current: 330mA per output at 85 °C, with all channels ON
  • 2 parallel inputs with mapping functionality
  • Fail-safe activation in Limp Home mode
    • Using nSLEEP and IN pins
  • Two independent internal PWM generators
  • Bulb Inrush Mode (BIM) to drive lamps
    • For 2W/5W lamps and other capacitive loads
  • Low-current sleep mode
    • < 6.5µA using nSLEEP pin
  • 16-bit SPI interface for control and diagnosis
    • Daisy Chain capability
    • Compatible with 8-bit SPI devices
  • Supports various protection features -
    • Reverse battery protection
    • Short circuit to ground and battery protection
    • Stable behavior at under voltage conditions
    • Over Current latch OFF
    • Overtemperature warning
    • Thermal shutdown latch OFF
    • Overvoltage protection
    • Loss of battery and loss of ground protection
    • Electrostatic discharge (ESD) protection
  • Supports several diagnostic features -
    • Diagnostic information via SPI register
    • Over Load detection at ON state
    • Open Load detection in ON and OFF state
    • Input and Output Status Monitor

The DRV81620-Q1 is an eight channel low-side and high-side switch with integrated protection and diagnostics. It is designed to control relays, LEDs, Lamps and motors in automotive and industrial applications.

A serial peripheral interface (SPI) with daisy chain capability is utilized for control and diagnosis of the loads as well as of the device. Two input pins with mapping functionality are available for direct control of the outputs. The device supports Limp Home mode for fail-safe activation. Integrated PWM generators enable driving LEDs, and bulb inrush mode enables driving loads with large capacitance.

The DRV81620-Q1 supports various protection features such as undervoltage, overvoltage, short circuit and open load detection. High level of integration with embedded protection and diagnostic features make the DRV81620-Q1 an ideal choice for automotive body and powertrain applications.

The DRV81620-Q1 is an eight channel low-side and high-side switch with integrated protection and diagnostics. It is designed to control relays, LEDs, Lamps and motors in automotive and industrial applications.

A serial peripheral interface (SPI) with daisy chain capability is utilized for control and diagnosis of the loads as well as of the device. Two input pins with mapping functionality are available for direct control of the outputs. The device supports Limp Home mode for fail-safe activation. Integrated PWM generators enable driving LEDs, and bulb inrush mode enables driving loads with large capacitance.

The DRV81620-Q1 supports various protection features such as undervoltage, overvoltage, short circuit and open load detection. High level of integration with embedded protection and diagnostic features make the DRV81620-Q1 an ideal choice for automotive body and powertrain applications.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV81620-Q1EVM — DRV81620-Q1 evaluation module

The DRV81xxx-Q1 evaluation module (EVM) allows for easy evaluation of the DRV81xxx-Q1 family of devices. The EVM has been programmed and configured to work out of the box and begin driving loads right away. The DRV81xxx-Q1 family of devices has multiple low-side and high-side switches with (...)
User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos