8-pin (DDA) package image

DRV8251DDAR ACTIVE

50-V, 4.1-A H-bridge motor driver with integrated current regulation & latched OCP

ACTIVE Custom reel may be available
Same as: DRV8251DDAR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HSOIC (DDA) | 8
Operating temperature range (°C) -40 to 150
Package qty | Carrier 3,000 | LARGE T&R

Features for the DRV8251

  • N-channel H-bridge brushed DC motor driver

  • 4.5-V to 48-V operating supply voltage range
  • Pin-to-pin, RDS(on), voltage, and current sense/regulation variants (external shunt resistor and integrated current mirror)

    • DRV8870: 6.5-V to 45-V, 565-mΩ, shunt

    • DRV8251: 4.5-V to 48-V, 450-mΩ, shunt

    • DRV8251A: 4.5-V to 48-V, 450-mΩ, mirror

    • DRV8231: 4.5-V to 33-V, 600-mΩ, shunt

    • DRV8231A: 4.5-V to 33-V, 600-mΩ, mirror

  • High output current capability: 4.1-A Peak
  • PWM control interface
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Integrated current regulation
  • Low-power sleep mode
    • <1-µA at VVM = 24-V, TJ = 25°C
  • Small package and footprint
    • 8-Pin HSOP with PowerPAD™, 4.9 × 6.0 mm
  • Integrated protection features
    • VM undervoltage lockout (UVLO)
    • Latched overcurrent protection (OCP)
    • Thermal shutdown (TSD)

Description for the DRV8251

The DRV8251 device is an integrated motor driver with N-channel H-bridge, charge pump, current regulation, and protection circuitry. The charge pump improves efficiency by supporting N-channel MOSFET half bridges and 100% duty cycle driving.

The DRV8251 implements a current regulation feature by comparing the analog input VREF and the voltage across a current-sense shunt resistor on the ISEN pin. The ability to limit current can significantly reduce large currents during motor startup and stall conditions.

A low-power sleep mode achieves ultra-low quiescent current draw by shutting down most of the internal circuitry. Internal protection features include supply undervoltage lockout, output overcurrent, and device overtemperature.

The DRV8251 is part of a family of devices which come in pin-to-pin, scalable RDS(on) and supply voltage options to support various loads and supply rails with minimal design changes. See Section 5 for information on the devices in this family. View the full portfolio of brushed motor drivers on ti.com.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more