Product details

Number of full bridges 1 Vs (min) (V) 4.5 Vs ABS (max) (V) 50 Peak output current (A) 8 RDS(ON) (HS + LS) (mΩ) 165 Sleep current (µA) 2 Control mode PH/EN, PWM Control interface Hardware (GPIO) Features Current Regulation, Integrated Current Sensing, Smart Tune Rating Catalog Operating temperature range (°C) -40 to 125
Number of full bridges 1 Vs (min) (V) 4.5 Vs ABS (max) (V) 50 Peak output current (A) 8 RDS(ON) (HS + LS) (mΩ) 165 Sleep current (µA) 2 Control mode PH/EN, PWM Control interface Hardware (GPIO) Features Current Regulation, Integrated Current Sensing, Smart Tune Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • N-channel H-bridge motor driver
    • Drives one bidirectional brushed-DC motor
    • Two unidirectional brushed DC motors
  • Integrated current sensing and regulation
  • 4.5 V to 48 V Operating supply voltage range
  • Multiple control interface options
    • PHASE/ENABLE (PH/EN)
    • PWM (IN/IN)
  • Smart tune, fast and mixed decay options
  • Low RDS(ON): 165 mΩ HS + LS at 24 V, 25°C
  • High Output Current Capability: 6.4-A peak
  • Limits inrush current of brushed-DC motors
  • Configurable Off-Time PWM Chopping
    • 7, 16, 24 or 32 µs
  • Supports 1.8 V, 3.3 V, 5.0 V logic inputs
  • Low-current sleep mode (2 µA)
  • Spread spectrum clocking for low EMI
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)
  • N-channel H-bridge motor driver
    • Drives one bidirectional brushed-DC motor
    • Two unidirectional brushed DC motors
  • Integrated current sensing and regulation
  • 4.5 V to 48 V Operating supply voltage range
  • Multiple control interface options
    • PHASE/ENABLE (PH/EN)
    • PWM (IN/IN)
  • Smart tune, fast and mixed decay options
  • Low RDS(ON): 165 mΩ HS + LS at 24 V, 25°C
  • High Output Current Capability: 6.4-A peak
  • Limits inrush current of brushed-DC motors
  • Configurable Off-Time PWM Chopping
    • 7, 16, 24 or 32 µs
  • Supports 1.8 V, 3.3 V, 5.0 V logic inputs
  • Low-current sleep mode (2 µA)
  • Spread spectrum clocking for low EMI
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)

The DRV8256E/P devices are single H-bridge motor drivers for a wide variety of industrial applications. The devices integrate an N-channel H-bridge, charge pump regulator, current sensing and regulation, and protection circuitry.

Integrated current sensing allows the driver to regulate the motor inrush current during start up and high load events. A current limit can be set with an adjustable external voltage reference. The integrated current sensing uses an internal current mirror architecture, removing the need for a large power shunt resistor, saving board area and reducing system cost. A low-power sleep mode is provided to achieve ultra-low quiescent current draw by shutting down most of the internal circuitry.

Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output overcurrent (OCP), and device overtemperature (TSD). Fault conditions are indicated on nFAULT.

The DRV8256E/P devices are single H-bridge motor drivers for a wide variety of industrial applications. The devices integrate an N-channel H-bridge, charge pump regulator, current sensing and regulation, and protection circuitry.

Integrated current sensing allows the driver to regulate the motor inrush current during start up and high load events. A current limit can be set with an adjustable external voltage reference. The integrated current sensing uses an internal current mirror architecture, removing the need for a large power shunt resistor, saving board area and reducing system cost. A low-power sleep mode is provided to achieve ultra-low quiescent current draw by shutting down most of the internal circuitry.

Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output overcurrent (OCP), and device overtemperature (TSD). Fault conditions are indicated on nFAULT.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8873 ACTIVE 40-V, 10-A H-bridge motor driver with integrated current sensing & current sense feedback 37-V, 3.5-A H-bridge motor driver with integrated current sensing & current sense feedback
DRV8874 ACTIVE 40-V, 6-A H-bridge motor driver with integrated current sensing feedback 37-V, 6-A H-bridge motor driver with integrated current sensing & current sense feedback
DRV8876 ACTIVE 40-V, 3.5-A H-bridge motor driver with integrated current sensing & current-sense feedback 37-V, 3.5-A H-bridge motor driver with integrated current sensing & current sense feedback

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DRV8256E/P H-Bridge Motor Driver With Integrated Current Sense and Smart Tune Technology datasheet (Rev. A) PDF | HTML 12 Apr 2021
Application brief Advantages of Integrated Current Sensing (Rev. B) PDF | HTML 20 Jun 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8256EEVM — DRV8256 PHASE/ENABLE control interface H-bridge motor driver evaluation module

The DRV8256E evaluation mode (EVM) allows easy evaluation of the DRV8256E device.

The DRV8932E integrates two N-channel power MOSFET H-bridges and integrated current sense and regulation circuirty. The DRV8256E device operates off a single power supply and support a wide input supply range from 4.5 (...)

User guide: PDF
Not available on TI.com
Evaluation board

DRV8256PEVM — DRV8256 PWM control interface H-bridge motor driver evaluation module

The DRV8256P evaluation module (EVM) allows easy evaluation of the DRV8256P device.

The DRV8932P integrates two N-channel power MOSFET H-bridges and integrated current sense and regulation circuirty. The DRV8256P device operates off a single power supply and support a wide input supply range from (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos