Product details

Rating Catalog Architecture Gate driver Control topology Sensored, Trapezoidal Control interface 1xPWM Vs (min) (V) 8.5 Vs ABS (max) (V) 42 Features Hall Element Comparators, Integrated Motor Control, Tach/FG Feedback Operating temperature range (°C) -40 to 85
Rating Catalog Architecture Gate driver Control topology Sensored, Trapezoidal Control interface 1xPWM Vs (min) (V) 8.5 Vs ABS (max) (V) 42 Features Hall Element Comparators, Integrated Motor Control, Tach/FG Feedback Operating temperature range (°C) -40 to 85
VQFN (RHA) 40 36 mm² 6 x 6
  • Three-Phase Brushless DC Motor Controller
    • Single PWM Input Controls Speed
  • Operating Supply Voltage 8.5 to 32 V
  • 30-mA Gate-Drive Current to 6 N-Channel MOSFETs
  • Integrated Current Sense Amplifier
  • 5-V Regulator for Hall Sensors
  • Low-Power Standby Mode
  • Locked Rotor Detection and Restart
  • Integrated Overcurrent and Overtemperature Protection
  • 6- × 6-mm VQFN Package, 0.5-mm Pitch
  • Three-Phase Brushless DC Motor Controller
    • Single PWM Input Controls Speed
  • Operating Supply Voltage 8.5 to 32 V
  • 30-mA Gate-Drive Current to 6 N-Channel MOSFETs
  • Integrated Current Sense Amplifier
  • 5-V Regulator for Hall Sensors
  • Low-Power Standby Mode
  • Locked Rotor Detection and Restart
  • Integrated Overcurrent and Overtemperature Protection
  • 6- × 6-mm VQFN Package, 0.5-mm Pitch

The DRV8307 is a three half-bridge pre-driver that drives six N-type MOSFETs 30 mA with a single power supply. Aimed at sensored three-phase brushless DC motors, the DRV8307 is driven by a single PWM input and supports integrated commutation logic with three Hall sensor inputs. A separate 5-V regulator is also included to be used to power Hall-effect sensors and other external components.

The DRV8307 includes a current sense input for current limiting and protection. The current limit can be set by adjusting the value of the RISENSE sense resistor.

Motor operation (start and stop) is controlled through the ENABLEn terminal. If the ENABLEn terminal is set high and motor rotation has stopped, the device enters into a low-power standby state, thereby conserving overall system power during periods of inactivity.

Protection features are also included in the DRV8307 device such as locked rotor detection, as well as overcurrent and overtemperature protection and undervoltage lockout to bolster overall system robustness and reliability.

The DRV8307 is a three half-bridge pre-driver that drives six N-type MOSFETs 30 mA with a single power supply. Aimed at sensored three-phase brushless DC motors, the DRV8307 is driven by a single PWM input and supports integrated commutation logic with three Hall sensor inputs. A separate 5-V regulator is also included to be used to power Hall-effect sensors and other external components.

The DRV8307 includes a current sense input for current limiting and protection. The current limit can be set by adjusting the value of the RISENSE sense resistor.

Motor operation (start and stop) is controlled through the ENABLEn terminal. If the ENABLEn terminal is set high and motor rotation has stopped, the device enters into a low-power standby state, thereby conserving overall system power during periods of inactivity.

Protection features are also included in the DRV8307 device such as locked rotor detection, as well as overcurrent and overtemperature protection and undervoltage lockout to bolster overall system robustness and reliability.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
MCT8316Z ACTIVE 40-V max, 8-A peak, sensored trapezoidal control 3-phase BLDC motor driver Next generation device featuring integrated FETs and integrated buck for lower power applications
MCT8329A ACTIVE 60-V sensorless trapezoidal control three-phase BLDC gate driver Next generation device for sensorless trapezoidal commutation

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet DRV8307 Brushless DC Motor Controller datasheet (Rev. A) PDF | HTML 02 Feb 2016
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note Hardware Design Considerations for an Electric Bicycle using BLDC Motor (Rev. B) 23 Jun 2021
Application note System Design Considerations for High-Power Motor Driver Applications PDF | HTML 22 Jun 2021
Application note Understanding Smart Gate Drive (Rev. D) 01 Mar 2021
Application note Hardware Design Considerations for an Efficient Vacuum Cleaner Using a BLDC Moto (Rev. B) PDF | HTML 06 Mar 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8307EVM — DRV8307 evaluation module for three-phase brushless DC motor pre-driver

The three-phase brushless motor pre-driver DRV8307 can drive brushless DC and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PMSM).  Aimed at 12V and 24V motors, this simple pre-driver features a PWM current control interface, three Hall sensor inputs, and locked (...)

User guide: PDF
Not available on TI.com
Simulation model

DRV8307 TINA-TI DIR0 Transient Reference Design

SLVMBY5.TSC (960 KB) - TINA-TI Reference Design
Simulation model

DRV8307 TINA-TI DIR1 Transient Reference Design

SLVMBY6.TSC (956 KB) - TINA-TI Reference Design
Simulation model

DRV8307 TINA-TI Transient Spice Model

SLVMBY7.ZIP (108 KB) - TINA-TI Spice Model
Simulation model

DRV8307 Unencrypted PSpice Transient Model (Rev. B)

SLVMBP7B.ZIP (13 KB) - PSpice Model
Reference designs

TIDA-00196 — 12V and 24V Brushless DC Outrunner Motor Reference Design

This 6 cm motor is form-factor ready; simply hook up the power and watch it spin!  The simple and reliable design is easy to modify to support speed and current system needs.  The magnetic rotor position is sensed by the DRV5013 Hall-effect sensors, and the DRV8307 controller decides when to drive (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos