Product details

Number of full bridges 2 Vs (min) (V) 4.5 Vs ABS (max) (V) 35 Full-scale current (A) 1 Peak output current (A) 1.7 RDS(ON) (HS + LS) (mΩ) 1500 Sleep current (µA) 2 Control mode PH/EN, PWM Control interface Hardware (GPIO) Features Current Regulation, Integrated Current Sensing, Smart Tune Rating Catalog Operating temperature range (°C) -40 to 125
Number of full bridges 2 Vs (min) (V) 4.5 Vs ABS (max) (V) 35 Full-scale current (A) 1 Peak output current (A) 1.7 RDS(ON) (HS + LS) (mΩ) 1500 Sleep current (µA) 2 Control mode PH/EN, PWM Control interface Hardware (GPIO) Features Current Regulation, Integrated Current Sensing, Smart Tune Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 16 32 mm² 5 x 6.4 WQFN (RTE) 16 9 mm² 3 x 3
  • Dual H-bridge motor driver
    • One bipolar stepper motor
    • Dual bidirectional brushed-DC motors
    • Four unidirectional brushed-DC motors
  • Integrated current sense functionality
    • No sense resistors required
    • ±6% Full-scale current accuracy
  • 4.2-V to 33-V Operating supply voltage range
  • Multiple control interface options
    • PHASE/ENABLE (PH/EN)
    • PWM (IN/IN)
  • Smart tune, and mixed decay options
  • 1500 mΩ HS + LS RDS(ON) at 24 V, 25°C
  • Current Capacity: 1.7-A peak, 0.7-A rms
  • Configurable Off-Time PWM Chopping
    • 7, 16 or 32 µs
  • Supports 1.8-V, 3.3-V, 5.0-V logic inputs
  • Low-current sleep mode (2 µA)
  • Spread spectrum clocking for low EMI
  • Inrush current limiting in brushed-DC applications
  • Small package and footprint
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
  • Dual H-bridge motor driver
    • One bipolar stepper motor
    • Dual bidirectional brushed-DC motors
    • Four unidirectional brushed-DC motors
  • Integrated current sense functionality
    • No sense resistors required
    • ±6% Full-scale current accuracy
  • 4.2-V to 33-V Operating supply voltage range
  • Multiple control interface options
    • PHASE/ENABLE (PH/EN)
    • PWM (IN/IN)
  • Smart tune, and mixed decay options
  • 1500 mΩ HS + LS RDS(ON) at 24 V, 25°C
  • Current Capacity: 1.7-A peak, 0.7-A rms
  • Configurable Off-Time PWM Chopping
    • 7, 16 or 32 µs
  • Supports 1.8-V, 3.3-V, 5.0-V logic inputs
  • Low-current sleep mode (2 µA)
  • Spread spectrum clocking for low EMI
  • Inrush current limiting in brushed-DC applications
  • Small package and footprint
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)

The DRV8428E/P devices are dual H-bridge motor drivers for a wide variety of industrial applications. The devices can be used for driving two DC motors, or a bipolar stepper motor. The DRV8428E/P are capable of driving up to 1-A full scale or 0.7-A rms output current (dependent on PCB design).

The output stage of the driver consists of N-channel power MOSFETs configured as two full H-bridges, current sensing and regulation, and protection circuitry. The integrated current sensing uses an internal current mirror architecture, removing the need for a large power shunt resistor, saving board area and reducing system cost. A low-power sleep mode is provided to achieve ultra- low quiescent current draw by shutting down most of the internal circuitry. Internal protection features are provided for supply undervoltage lockout (UVLO), output overcurrent (OCP), and device overtemperature (TSD).

The DRV8428E/P devices are dual H-bridge motor drivers for a wide variety of industrial applications. The devices can be used for driving two DC motors, or a bipolar stepper motor. The DRV8428E/P are capable of driving up to 1-A full scale or 0.7-A rms output current (dependent on PCB design).

The output stage of the driver consists of N-channel power MOSFETs configured as two full H-bridges, current sensing and regulation, and protection circuitry. The integrated current sensing uses an internal current mirror architecture, removing the need for a large power shunt resistor, saving board area and reducing system cost. A low-power sleep mode is provided to achieve ultra- low quiescent current draw by shutting down most of the internal circuitry. Internal protection features are provided for supply undervoltage lockout (UVLO), output overcurrent (OCP), and device overtemperature (TSD).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8426E ACTIVE 35-V, 1.5-A bipolar stepper or dual brushed  motor driver with integrated current sensing Lower RDSon, higher current capabilities
DRV8436E ACTIVE 48-V, 1.5-A bipolar stepper or dual-brushed motor driver with integrated current sensing Higher voltage range, higher current capabilities, lower RDSon

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet DRV8428E/P Dual H-Bridge Motor Drivers With Integrated Current Sense and Smart Tune Technology datasheet (Rev. A) PDF | HTML 12 Nov 2020
Application brief Advantages of Integrated Current Sensing (Rev. B) PDF | HTML 20 Jun 2022
Certificate DRV8428EEVM EU RoHS Declaration of Conformity (DoC) 01 Feb 2021
Application note Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML 19 Jan 2021
Application note How to Reduce Audible Noise in Stepper Motors PDF | HTML 21 Apr 2020
White paper How smart tune regulates current in stepper motors (Rev. A) 19 Mar 2019
Application brief Smart Tuning for Efficient Stepper Driving 20 Nov 2018
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8428EEVM — DRV8428 PHASE/EN control interface stepper motor driver board

The DRV8428E evaluation module (EVM) allows easy evaluation of the DRV8428E device.

The DRV8428E devices are integrated motor-driver solutions for bipolar stepper motors or brushed DC motors. The device integrates two N-channel power MOSFET H-bridges, integrated current sense and regulation (...)

User guide: PDF | HTML
Buy from a distributor
Evaluation board

DRV8428PEVM — DRV8428 PWM control interface stepper motor driver board

The DRV8428P evaluation module (EVM) allows easy evaluation of the DRV8428P device.

The DRV8428P devices are integrated motor-driver solutions for bipolar stepper motors or brushed DC motors. The device integrates two N-channel power MOSFET H-bridges, integrated current sense and regulation (...)

User guide: PDF | HTML
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos