Features for the DRV8462VEVM
- Integrated current sensing
- Silent step, smart tune and low-noise decay modes
- Automatic microstepping and custom microstepping table with STEP/DIR with SPI option and up to 1/256 microstepping
- Stall detection to detect end of travel
- Auto-torque to modify output current based on load demand
- Fully protected: UVLO, OCP, TSD, Open Load, nFAULT pin
Description for the DRV8462VEVM
The DRV8462VEVM showcases the features and performance of the DRV8462DDVR.
The DRV8462 is a fully-integrated stepper motor driver for industrial applications. The device operates over a 4.5-V to 65-V supply range and is capable of driving up to 10-A full-scale current. It has many advanced features such as automatic microstepping, stall detection, auto-torque and standstill power saving mode.