24-pin (RGE) package image

DRV8701ERGET OBSOLETE

47-V H-bridge smart gate driver

OBSOLETE Custom reel may be available
DRV8701ERGET is no longer in production
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

DRV8702QRHBRQ1 ACTIVE

Automotive 47-V H-bridge smart gate driver

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV8701ERGER ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More DRV8701 information

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the DRV8701

  • Single H-Bridge Gate Driver
    • Drives Four External N-Channel MOSFETs
    • Supports 100% PWM Duty Cycle
  • 5.9-V to 45-V Operating Supply Voltage Range
  • Two Control Interface Options
    • PH/EN (DRV8701E)
    • PWM (DRV8701P)
  • Adjustable Gate Drive (5 Levels)
    • 6-mA to 150-mA Source Current
    • 12.5-mA to 300-mA Sink Current
  • Supports 1.8-V, 3.3-V, and 5-V Logic Inputs
  • Current Shunt Amplifier (20 V/V)
  • Integrated PWM Current Regulation
    • Limits Motor Inrush Current
  • Low-Power Sleep Mode (9 µA)
  • Two LDO Voltage Regulators to Power External
    Components
    • AVDD: 4.8 V, up to 30-mA Output Load
    • DVDD: 3.3 V, up to 30-mA Output Load
  • Small Package and Footprint
    • 24-Pin VQFN (PowerPAD™)
    • 4.0 × 4.0 × 0.9 mm
  • Protection Features:
    • VM Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage (CPUV)
    • Overcurrent Protection (OCP)
    • Pre-Driver Fault (PDF)
    • Thermal Shutdown (TSD)
    • Fault Condition Output (nFAULT)

Description for the DRV8701

The DRV8701 is a single H-bridge gate driver that uses four external N-channel MOSFETs targeted to drive a 12-V to 24-V bidirectional brushed DC motor.

A PH/EN (DRV8701E) or PWM (DRV8701P) interface allows simple interfacing to controller circuits. An internal sense amplifier allows for adjustable current control. The gate driver includes circuitry to regulate the winding current using fixed off-time PWM current chopping.

DRV8701 drives both high- and low-side FETs with 9.5-V VGS gate drive. The gate drive current for all external FETs is configurable with a single external resistor on the IDRIVE pin.

A low-power sleep mode is provided which shuts down internal circuitry to achieve very-low quiescent current draw. This sleep mode can be set by taking the nSLEEP pin low.

Internal protection functions are provided: undervoltage lockout, charge pump faults, overcurrent shutdown, short-circuit protection, predriver faults, and overtemperature. Fault conditions are indicated on the nFAULT pin.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV8701ERGER ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more