8-pin (DSG) package image

DRV8838DSGT OBSOLETE

11-V, 1.8-A H-bridge motor driver with phase/enable control

OBSOLETE Custom reel may be available
DRV8838DSGT is no longer in production
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

DRV8220DRLR ACTIVE 20-V, 1.76-A H-bridge motor driver with auto sleep mode
DRV8210DRLR ACTIVE 12-V, 1.76-A H-bridge motor driver with auto sleep mode

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV8838DSGR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More DRV8838 information

Packaging information

Package | Pins WSON (DSG) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the DRV8838

  • H-Bridge Motor Driver
    • Drives a DC Motor or Other Loads
    • Low MOSFET On-Resistance: HS + LS 280 mΩ
  • 1.8-A Maximum Drive Current
  • Separate Motor and Logic Supply Pins:
    • Motor VM: 0 to 11 V
    • Logic VCC: 1.8 to 7 V
  • PWM or PH-EN Interface
    • DRV8837: PWM, IN1 and IN2
    • DRV8838: PH and EN
  • Low-Power Sleep Mode With 120-nA Maximum Sleep Current
    • nSLEEP pin
  • Small Package and Footprint
    • 8-Pin WSON With Thermal Pad
    • 2.0 × 2.0 mm
  • Protection Features
    • VCC Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)

Description for the DRV8838

The DRV883x family of devices provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device can drive one dc motor or other devices like solenoids. The output driver block consists of N-channel power MOSFETs configured as an H-bridge to drive the motor winding. An internal charge pump generates needed gate drive voltages.

The DRV883x family of devices can supply up to 1.8 A of output current. It operates on a motor power supply voltage from 0 to 11 V, and a device power supply voltage of 1.8 V to 7 V.

The DRV8837 device has a PWM (IN1-IN2) input interface; the DRV8838 device has a PH-EN input interface. Both interfaces are compatible with industry-standard devices.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV8838DSGR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more