28-pin (PWP) package image

DRV8880PWP OBSOLETE

45-V, 2-A bipolar stepper motor driver with current regulation, 1/16 microstepping & smart tune  

DRV8880PWP is no longer in production
open-in-new Compare alternates

Similar functionality to the compared device.

DRV8886ATPWPR ACTIVE 37-V, 2-A bipolar stepper motor driver with integrated current sensing & smart tune technology
DRV8425EPWPR ACTIVE 35V, 2A bipolar stepper or dual brushed motor driver with integrated current sensing

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV8880PWPR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More DRV8880 information

Packaging information

Package | Pins HTSSOP (PWP) | 28
Operating temperature range (°C) -40 to 125
Package qty | Carrier 50 | TUBE

Features for the DRV8880

  • Microstepping Stepper Motor Driver
    • STEP/DIR Interface
    • Up to 1/16 Microstepping Indexer
    • Non-Circular and Standard ½ Step Modes
  • 6.5- to 45-V Operating Supply Voltage Range
  • Multiple Decay Modes to Support Any Motor
    • Smart tune
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • Adaptive Blanking Time for Smooth Stepping
  • Configurable Off-Time PWM Chopping
    • 10-, 20-, or 30-µs Off-Time
  • 3.3-V, 10-mA LDO Regulator
  • Low-Current Sleep Mode (28 µA)
  • Small Package and Footprint
    • 28 HTSSOP (PowerPAD™)
    • 28 WQFN

  • Protection Features
    • VM Undervoltage Lockout (UVLO2)
    • Logic Undervoltage (UVLO1)
    • Charge Pump Undervoltage (CPUV)
    • Overcurrent Protection (OCP)
      • Latched OCP Mode
      • Retry OCP Mode
    • Thermal Shutdown (TSD)
    • Fault Condition Indication Pin (nFAULT)

Description for the DRV8880

The DRV8880 is a bipolar stepper motor driver for industrial applications. The device has two N-channel power MOSFET H-bridge drivers and a microstepping indexer. The DRV8880 is capable of driving 2.0 A full-scale current or 1.4-A rms current (with proper PCB ground plane for thermal dissipation and at 24 V and TA = 25°C).

Smart tune automatically tunes stepper motors for optimal current regulation performance and compensates for motor variation and aging effects. Additionally slow, fast, and mixed decay modes are available.

The STEP/DIR pins provide a simple control interface. The device can be configured in full-step up to 1/16- step modes. A low-power sleep mode is provided for very low quiescent current standby using a dedicated nSLEEP pin.

Internal protection functions are provided for undervoltage, charge pump faults, overcurrent, short-circuits, and overtemperature. Fault conditions are indicated by a nFAULT pin.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV8880PWPR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more