Product details

Number of full bridges 2 Vs (min) (V) 8 Vs ABS (max) (V) 40 Full-scale current (A) 1 Peak output current (A) 1.7 RDS(ON) (HS + LS) (mΩ) 1400 Sleep current (µA) 3 Control mode STEP/DIR Control interface Hardware (GPIO) Microstepping levels 16 Rating Catalog Operating temperature range (°C) -40 to 125
Number of full bridges 2 Vs (min) (V) 8 Vs ABS (max) (V) 40 Full-scale current (A) 1 Peak output current (A) 1.7 RDS(ON) (HS + LS) (mΩ) 1400 Sleep current (µA) 3 Control mode STEP/DIR Control interface Hardware (GPIO) Microstepping levels 16 Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4 WQFN (RHR) 28 19.25 mm² 5.5 x 3.5
  • PWM microstepping stepper motor driver
    • Up to 1/16 microstepping
    • Non-circular and standard ½ step modes
  • Integrated current sense functionality
    • No sense resistors required
    • ±6.25% Full-scale current accuracy
  • Slow and mixed decay options
  • 8.0- to 37-V Operating supply voltage range
  • Low RDS(ON): 1.4 Ω HS + LS at 24 V, 25°C
  • High current capacity
    • 1.0-A Full scale per bridge
    • 0.7-A rms per bridge
  • Fixed off-time PWM chopping
  • Simple STEP/DIR interface
  • Low-current sleep mode (20 µA)
  • Small package and footprint
    • 24 HTSSOP PowerPAD™ package
    • 28 WQFN package
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (TSD)
    • Fault condition indication pin (nFAULT)
  • PWM microstepping stepper motor driver
    • Up to 1/16 microstepping
    • Non-circular and standard ½ step modes
  • Integrated current sense functionality
    • No sense resistors required
    • ±6.25% Full-scale current accuracy
  • Slow and mixed decay options
  • 8.0- to 37-V Operating supply voltage range
  • Low RDS(ON): 1.4 Ω HS + LS at 24 V, 25°C
  • High current capacity
    • 1.0-A Full scale per bridge
    • 0.7-A rms per bridge
  • Fixed off-time PWM chopping
  • Simple STEP/DIR interface
  • Low-current sleep mode (20 µA)
  • Small package and footprint
    • 24 HTSSOP PowerPAD™ package
    • 28 WQFN package
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (TSD)
    • Fault condition indication pin (nFAULT)

The DRV8884 device is a stepper motor driver for industrial equipment applications. The device has two N-channel power MOSFET H-bridge drivers, a microstepping indexer, and integrated current sense. The DRV8884 is capable of driving up to 1.0-A full scale or 0.7-A rms output current (depending on proper PCB ground plane for thermal dissipation and at 24 V and TA = 25°C).

The DRV8884 integrated current sense functionality eliminates the need for two external sense resistors.

The STEP/DIR pins provide a simple control interface. The device can be configured in full-step up to 1/16 step modes. A low-power sleep mode is provided for very-low quiescent current standby using a dedicated nSLEEP pin.

Internal protection functions are provided for undervoltage, charge pump faults, overcurrent, short circuits, and overtemperature. Fault conditions are indicated by an nFAULT pin.

The DRV8884 device is a stepper motor driver for industrial equipment applications. The device has two N-channel power MOSFET H-bridge drivers, a microstepping indexer, and integrated current sense. The DRV8884 is capable of driving up to 1.0-A full scale or 0.7-A rms output current (depending on proper PCB ground plane for thermal dissipation and at 24 V and TA = 25°C).

The DRV8884 integrated current sense functionality eliminates the need for two external sense resistors.

The STEP/DIR pins provide a simple control interface. The device can be configured in full-step up to 1/16 step modes. A low-power sleep mode is provided for very-low quiescent current standby using a dedicated nSLEEP pin.

Internal protection functions are provided for undervoltage, charge pump faults, overcurrent, short circuits, and overtemperature. Fault conditions are indicated by an nFAULT pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DRV8885 ACTIVE 37-V, 1.5-A bipolar stepper motor driver with integrated current sensing & 1/16 microstepping The DRV8885 has the same pinout and is higher current
Same functionality with different pin-out to the compared device
DRV8428 ACTIVE 35-V, 1-A bipolar stepper motor driver with integrated current sensing & 1/256 microstepping DRV8248 is a newer device with integrated current sensing, smart tuning, high microstepping, P2P scalable family & smooth quiet motion

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet DRV8884 1.0-A Stepper Motor Driver With Integrated Current Sense datasheet (Rev. E) PDF | HTML 11 Mar 2020
Application brief Advantages of Integrated Current Sensing (Rev. B) PDF | HTML 20 Jun 2022
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
EVM User's guide DRV8884 Evaluation Module User's Guide 01 Apr 2016
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8884EVM — DRV8884 1.0A Stepper Motor Driver with Integrated Sense Resistor Evaluation Module

The DRV8884 evaluation module (EVM) demonstrates the integrated current sensing capabilities and performance of the DRV8884 integrated circuit from Texas Instruments. The EVM includes the DRV8885 to control a stepper motor, a MSP430F2617 to control the DRV8884 inputs, and a USB to UART to (...)
User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian
WQFN (RHR) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos