24-pin (RGE) package image

DRV8889QWRGERQ1 ACTIVE

Automotive, 50-V, 1.5-A, bipolar stepper motor driver w/integrated current sensing & stall detection

ACTIVE Custom reel may be available
Same as: DRV8889QWRGERQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the DRV8889-Q1

  • AEC-Q100 Qualified for Automotive
  • Up to 1/256 microstepping
  • Integrated current sense functionality
    • No sense resistors required
  • Smart tune decay technology, Fixed slow, and mixed decay options
  • 4.5 to 45-V Operating supply voltage range
  • Pin to pin RDS(ON) variants:

    - DRV8889/A-Q1: 900 mΩ HS + LS at 25°C

    - DRV8899-Q1: 1200 mΩ HS + LS at 25°C
  • High current capacity per bridge
    • DRV8889/A-Q1: 2.4-A peak, 1.5-A full-scale
    • DRV8899-Q1: 1.7-A peak, 1-A full-scale
  • TRQ_DAC bits to scale full-scale current
  • Configurable off-time PWM chopping
  • Simple STEP/DIR interface
  • SPI with daisy chain support
  • Low-current sleep mode (2 µA)
  • Programmable output slew rate
  • Programmable open load detection time with DRV8889A-Q1
  • Spread spectrum clocking to minimize EMI
  • Protection features
    • VM undervoltage lockout
    • Overcurrent protection
    • Stall detection
    • Open load detection
    • Overtemperature warning and shutdown
    • Undertemperature warning
    • Fault condition indication pin (nFAULT)
  • Functional Safety-Capable

Description for the DRV8889-Q1

The DRV8889-Q1 and DRV8889A-Q1 are fully integrated stepper motor drivers, supporting up to 1.5 A full scale current with an internal microstepping indexer, smart tune decay technology, advanced stall detection algorithm, and integrated current sensing.

The device supports up to 1/256 levels of microstepping to enable a smooth motion profile. Integrated current sensing eliminates the need for two external resistors, saving board space and cost. With advanced stall detection algorithm, designers can detect if the motor stopped and take action as needed which can improve efficiency and reduce noise. The device provides 8 decay mode options including: smart tune, slow, and mixed decay options. Smart tune automatically adjusts for optimal current regulation performance. The device also includes an integrated torque DAC which allows for the controller to scale the output current through SPI without needing to scale the VREF voltage reference. A low-power sleep mode is provided using an nSLEEP pin. The device features full duplex, 4-wire synchronous SPI communication, with daisy chain support for up to 63 devices connected in series, for configurability and detailed fault reporting. View our full portfolio of stepper motor drivers on ti.com.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more