Product details

Number of full bridges 2 Vs (min) (V) 4.5 Vs ABS (max) (V) 50 Peak output current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 330 Sleep current (µA) 2 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation, Integrated Current Sensing Rating Catalog Operating temperature range (°C) -40 to 125 Topology Push-Pull
Number of full bridges 2 Vs (min) (V) 4.5 Vs ABS (max) (V) 50 Peak output current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 330 Sleep current (µA) 2 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation, Integrated Current Sensing Rating Catalog Operating temperature range (°C) -40 to 125 Topology Push-Pull
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • Quad Half-bridge DC motor driver
    • Can drive up to four Solenoid Loads, Two DC Motors, One Stepper Motor, or Other Loads
    • Full Individual Half Bridge Control

  • Integrated current sensing and regulation
  • 4.5 V to 48 V Operating supply voltage range
  • Pin to pin compatible with -

  • Industry Standard IN/IN Digital Control Interface

  • Half-bridges can be connected in parallel to increase output current

  • Configurable Off-Time PWM Chopping
    • 7, 16, 24 or 32 µs
  • Supports 1.8 V, 3.3 V, 5.0 V logic inputs
  • Low-current sleep mode (2 µA)
  • Spread spectrum clocking for low EMI
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)
  • Quad Half-bridge DC motor driver
    • Can drive up to four Solenoid Loads, Two DC Motors, One Stepper Motor, or Other Loads
    • Full Individual Half Bridge Control

  • Integrated current sensing and regulation
  • 4.5 V to 48 V Operating supply voltage range
  • Pin to pin compatible with -

  • Industry Standard IN/IN Digital Control Interface

  • Half-bridges can be connected in parallel to increase output current

  • Configurable Off-Time PWM Chopping
    • 7, 16, 24 or 32 µs
  • Supports 1.8 V, 3.3 V, 5.0 V logic inputs
  • Low-current sleep mode (2 µA)
  • Spread spectrum clocking for low EMI
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)

The DRV8955 provides four individually controllable half-bridge drivers for industrial applications. The device can be used for driving up to four solenoid loads, two DC motors, one stepper motor, or other loads.

The output driver for each channel consists of N-channel power MOSFET’s configured in a half-bridge. A simple PWM (IN/IN) interface allows easy interface with the controller. Separate inputs to independently control each half-bridge are provided. Additionally, the outputs can be paralleled together to provide more current for output loads.

The DRV8955 operates off a single power supply and supports a wide input supply range from 4.5 V to 48 V. A low-power sleep mode is provided to achieve a low quiescent current draw by shutting down much of the internal circuitry. Internal protection functions are provided for undervoltage-lockout, overcurrent protection on each FET, short circuit protection, and overtemperature. Fault conditions are indicated by the nFAULT pin.

The DRV8955 provides four individually controllable half-bridge drivers for industrial applications. The device can be used for driving up to four solenoid loads, two DC motors, one stepper motor, or other loads.

The output driver for each channel consists of N-channel power MOSFET’s configured in a half-bridge. A simple PWM (IN/IN) interface allows easy interface with the controller. Separate inputs to independently control each half-bridge are provided. Additionally, the outputs can be paralleled together to provide more current for output loads.

The DRV8955 operates off a single power supply and supports a wide input supply range from 4.5 V to 48 V. A low-power sleep mode is provided to achieve a low quiescent current draw by shutting down much of the internal circuitry. Internal protection functions are provided for undervoltage-lockout, overcurrent protection on each FET, short circuit protection, and overtemperature. Fault conditions are indicated by the nFAULT pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DRV8935 ACTIVE 33V, 2.5A quad independent half bridge drivers with current regulation Pin-to-pin compatible device with lower voltage support
Similar functionality to the compared device
DRV8932 ACTIVE 35-V, 1-A, quad independent half bridge driver with current sense 48V, 2.5A Quad Half Bridge driver with integrated current sense

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet DRV8955 Quad Half-Bridge Driver With Integrated Current Sense datasheet PDF | HTML 11 Dec 2020
Application brief 8-Channel Magnet Valve Driver with IO-Link PDF | HTML 18 Aug 2023
Application brief Advantages of Integrated Current Sensing (Rev. B) PDF | HTML 20 Jun 2022
Application note Using DRV to Drive Solenoids (Rev. A) PDF | HTML 24 Apr 2022
Application note How to Drive Unipolar Stepper Motor with the DRV8xxx PDF | HTML 03 Dec 2021
Application note Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML 19 Jan 2021
Technical article Drive unipolar stepper motors as bipolar stepper motors with a simple wiring recon PDF | HTML 09 Apr 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8955PEVM — DRV8955 quad half-bridge driver with integrated current sense evaluation module

The DRV8955 evaluation mode (EVM) allows easy evaluation of the DRV8955 device. The DRV8955 integrates two N-channel power MOSFET H-bridges and integrated current sense and regulation circuirty. The DRV8955 device operates off a single power supply and support a wide input supply range from 4.5 to (...)
User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos