Product details

Number of full bridges 2 Vs (min) (V) 4.5 Vs ABS (max) (V) 70 Peak output current (A) 10 RDS(ON) (HS + LS) (mΩ) 100 Sleep current (µA) 20 Control mode Independent 1/2-Bridge, PWM Control interface H/W Features Current Regulation, Current sense Amplifier, Integrated Current Sensing Rating Automotive Operating temperature range (°C) -40 to 125
Number of full bridges 2 Vs (min) (V) 4.5 Vs ABS (max) (V) 70 Peak output current (A) 10 RDS(ON) (HS + LS) (mΩ) 100 Sleep current (µA) 20 Control mode Independent 1/2-Bridge, PWM Control interface H/W Features Current Regulation, Current sense Amplifier, Integrated Current Sensing Rating Automotive Operating temperature range (°C) -40 to 125
HTSSOP (DDW) 44 113.4 mm² 14 x 8.1
  • AEC-Q100 Qualified for Automotive
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Four-channel half-bridge driver
    • Independent control of each half-bridge
  • 4.5V to 60V operating supply voltage range
  • Low RDS(ON): 50mΩ for each FET (24V, 25 °C)
  • High current capacity: Up to 5A per output
  • Can drive various types of loads -

    • Up to four solenoids or valves
    • One stepper motor
    • Two brushed-DC motors
    • One or two thermoelectric coolers (TEC)
    • One 3-phase brushless-DC motor
    • One 3-phase permanent magnet synchronous motor (PMSM)
  • Integrated current sense and regulation
    • Current sensing for high-side MOSFETs
    • Sense outputs (IPROPI) for each half-bridge
    • ± 3.5 % sense accuracy at maximum current
    • Optional external sense resistor
  • Separate logic supply voltage (VCC)
  • Programmable output rise/fall time
  • Programmable fault recovery method
  • Supports 1.8V, 3.3V, 5.0V logic inputs
  • Low-current sleep mode (3µA)
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)
  • AEC-Q100 Qualified for Automotive
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Four-channel half-bridge driver
    • Independent control of each half-bridge
  • 4.5V to 60V operating supply voltage range
  • Low RDS(ON): 50mΩ for each FET (24V, 25 °C)
  • High current capacity: Up to 5A per output
  • Can drive various types of loads -

    • Up to four solenoids or valves
    • One stepper motor
    • Two brushed-DC motors
    • One or two thermoelectric coolers (TEC)
    • One 3-phase brushless-DC motor
    • One 3-phase permanent magnet synchronous motor (PMSM)
  • Integrated current sense and regulation
    • Current sensing for high-side MOSFETs
    • Sense outputs (IPROPI) for each half-bridge
    • ± 3.5 % sense accuracy at maximum current
    • Optional external sense resistor
  • Separate logic supply voltage (VCC)
  • Programmable output rise/fall time
  • Programmable fault recovery method
  • Supports 1.8V, 3.3V, 5.0V logic inputs
  • Low-current sleep mode (3µA)
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)

The DRV8962-Q1 is a wide-voltage, high-power, four-channel half-bridge driver for various automotive applications. The device supports up to 60V supply voltage, and integrated MOSFETs with 50 mΩ on-resistance allow up to 5A current on each output.

The device can be used for driving up to four solenoids or valves, one stepper motor, two brushed-DC motors, one BLDC or PMSM motor and up to two thermoelectric coolers (Peltier elements). The output stage consists of N-channel power MOSFETs configured as four independent half-bridges, charge pump, current sensing and regulation circuits, current sense outputs and protection circuitry.

Integrated current sensing across the high-side MOSFETs allows the device to regulate the current when the load is connected from output to ground. A regulation current limit can be set with an adjustable external voltage reference (VREF). Additionally, the device provides four proportional current output pins, one for each half-bridge high-side FET. Optional external sense resistors can also be connected from the PGND pins to the system ground.

A low-power sleep mode is provided to achieve ultra- low quiescent current. Internal protection features are provided for supply undervoltage lockout, output over current, and device overtemperature.

The DRV8962-Q1 is a wide-voltage, high-power, four-channel half-bridge driver for various automotive applications. The device supports up to 60V supply voltage, and integrated MOSFETs with 50 mΩ on-resistance allow up to 5A current on each output.

The device can be used for driving up to four solenoids or valves, one stepper motor, two brushed-DC motors, one BLDC or PMSM motor and up to two thermoelectric coolers (Peltier elements). The output stage consists of N-channel power MOSFETs configured as four independent half-bridges, charge pump, current sensing and regulation circuits, current sense outputs and protection circuitry.

Integrated current sensing across the high-side MOSFETs allows the device to regulate the current when the load is connected from output to ground. A regulation current limit can be set with an adjustable external voltage reference (VREF). Additionally, the device provides four proportional current output pins, one for each half-bridge high-side FET. Optional external sense resistors can also be connected from the PGND pins to the system ground.

A low-power sleep mode is provided to achieve ultra- low quiescent current. Internal protection features are provided for supply undervoltage lockout, output over current, and device overtemperature.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DRV8962-Q1: 65 V, Four-channel Half-Bridge Driver with Current Sense Outputs for 24V and 48V Automotive Applications datasheet PDF | HTML 25 Jul 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8962EVM — DRV8962 evaluation module for quad half-bridge motor driver with current sense output

The DRV8962 EVM evaluation module showcases the features and performance of the DRV8962DDWR.

The DRV8962 is a four-channel half-bridge driver that operates from 4.5 V to 65 V to 5 A per output while supporting a wide range of load currents for various types of loads. The device integrates four (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DDW) 44 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos