Product details

Features MOSFET Gate Driver Device type Cell monitor and balancer Operating temperature range (°C) -40 to 125 Rating Catalog
Features MOSFET Gate Driver Device type Cell monitor and balancer Operating temperature range (°C) -40 to 125 Rating Catalog
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Compound CMOS and Bipolar Outputs Reduce
    Output Current Variation
  • 7 A Sink/3 A Source Current
  • Fast Propagation Times (25 ns Typical)
  • Fast Rise and Fall Times (14 ns/12 ns Rise
    Fall with 2 nF Load)
  • Inverting and Non-Inverting Inputs Provide
    Either Configuration with a Single Device
  • Supply Rail Under-Voltage Lockout Protection
  • Dedicated Input Ground (IN_REF) for Split
    Supply or Single Supply Operation
  • Thermally Enhanced 8-Pin VSSOP Package
  • Output Swings from VCC to VEE Which can
    be Negative Relative to Input Ground
  • Compound CMOS and Bipolar Outputs Reduce
    Output Current Variation
  • 7 A Sink/3 A Source Current
  • Fast Propagation Times (25 ns Typical)
  • Fast Rise and Fall Times (14 ns/12 ns Rise
    Fall with 2 nF Load)
  • Inverting and Non-Inverting Inputs Provide
    Either Configuration with a Single Device
  • Supply Rail Under-Voltage Lockout Protection
  • Dedicated Input Ground (IN_REF) for Split
    Supply or Single Supply Operation
  • Thermally Enhanced 8-Pin VSSOP Package
  • Output Swings from VCC to VEE Which can
    be Negative Relative to Input Ground

The EMB1412 MOSFET gate driver provides high peak gate drive current in 8-lead exposed-pad VSSOP package, with improved power dissipation required for high frequency operation. The compound output driver stage includes MOS and bipolar transistors operating in parallel that together sink more than 7-A peak from capacitive loads. Combining the unique characteristics of MOS and bipolar devices reduces drive current variation with voltage and temperature. Under-voltage lockout protection is provided to prevent damage to the MOSFET due to insufficient gate turn-on voltage. The EMB1412 provides both inverting and non-inverting inputs to satisfy requirements for inverting and non-inverting gate drive with a single device type.

The EMB1412 MOSFET gate driver provides high peak gate drive current in 8-lead exposed-pad VSSOP package, with improved power dissipation required for high frequency operation. The compound output driver stage includes MOS and bipolar transistors operating in parallel that together sink more than 7-A peak from capacitive loads. Combining the unique characteristics of MOS and bipolar devices reduces drive current variation with voltage and temperature. Under-voltage lockout protection is provided to prevent damage to the MOSFET due to insufficient gate turn-on voltage. The EMB1412 provides both inverting and non-inverting inputs to satisfy requirements for inverting and non-inverting gate drive with a single device type.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet EMB1412 MOSFET Gate Driver datasheet (Rev. B) PDF | HTML 20 Nov 2014
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27423-4-5-Q1EVM — UCC2742xQ1 Dual 4-A High-Speed Low-Side MOSFET Drivers With Enable Evaluation Module (EVM)

The UCC2742xQ1 EVM is a high-speed dual MOSFET evaluation module that provides a test platform for a quick and easy startup of the UCC2742xQ1 driver. Powered by a single 4V to 15V external supply, and featuring a comprehensive set of test points and jumpers. All of the devices have separate input (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos