12-pin (DNT) package image

FDC2212QDNTTQ1 OBSOLETE

2-Ch, 28-bit, automotive capacitance to digital converter

OBSOLETE Custom reel may be available
FDC2212QDNTTQ1 is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

FDC2212QDNTRQ1 ACTIVE 2-Ch, 28-bit, automotive capacitance to digital converter Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

FDC2212QDNTRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More FDC2212-Q1 information

Packaging information

Package | Pins WSON (DNT) | 12
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the FDC2212-Q1

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • EMI-resistant architecture
  • Maximum output rates (one active channel):
    • 13.3kSPS (FDC2112-Q1, FDC2114-Q1)
    • 4.08kSPS (FDC2212-Q1, FDC2214-Q1)
  • Maximum input capacitance: 250nF (at 10kHz with 1mH inductor)
  • Sensor excitation frequency: 10kHz to 10MHz
  • Number of channels: 2, 4
  • Resolution: up to 28 bits
  • RMS noise: 0.3fF at 100SPS and fSENSOR = 5MHz
  • Supply voltage: 2.7V to 3.6V
  • power consumption: active: 2.1mA
  • Low-power sleep mode: 35µA
  • Shutdown: 200nA
  • Interface: I2C
  • Temperature range: –40°C to +125°C

Description for the FDC2212-Q1

Capacitive sensing is a low-power, high-resolution contactless sensing technique that can be applied to a variety of applications ranging from proximity detection to gesture recognition. The sensor in a capacitive sensing system is any metal or conductor, allowing for highly flexible system design.

The main challenge limiting sensitivity in capacitive sensing applications is noise susceptibility of the sensors. With the FDC2x1x-Q1 resonant sensing architecture, performance can be maintained even in presence of fluorescent light.

The FDC2x1x-Q1 is a multi-channel family of high-resolution, high-speed capacitance-to-digital converters for implementing capacitive sensing solutions. The devices employ an innovative narrow-band based architecture to offer high rejection of noise while providing high resolution at high speed. The devices support a wide excitation frequency range, offering flexibility in system design.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

FDC2212QDNTRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more