HALL-TRIGGER-EVM - Evaluation module for contactless, Hall-effect variable-speed trigger with external field protection (angled board image)

HALL-TRIGGER-EVM

Evaluation module for contactless, Hall-effect variable-speed trigger with external field protection

Pricing

Qty Price
+

Features for the HALL-TRIGGER-EVM

  • Up to 10 mm of trigger displacement translated to voltage
  • Measured voltage error <3% without calibration and <0.5% with calibration
  • (Optional) disables voltage output when strong external magnetic fields are detected
  • Operates from AAA batteries or 5-30 V external power supply
  • Low system current consumption in sleep mode (3.5-6.9 µA, depending on selected protection level against external magnetic fields)

Description for the HALL-TRIGGER-EVM

This evaluation module (EVM) uses Hall-effect sensors to implement a trigger that outputs a varying voltage based on how far the trigger is pressed. The EVM uses a contactless approach that reduces wear and tear compared to traditional mechanical-based triggers, thereby improving product lifetime. Low-power Hall-effect switches are used along with a load switch to keep the system in a low power standby mode when the trigger is not pressed. In addition, an optional magnetic field protection feature is available that disables the voltage output when a strong, external magnetic field is present.

Pricing

Qty Price
+