HDC1050
±3% low-power, digital humidity sensor with temperature sensor
Data sheet
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
HDC1050
- Relative Humidity Accuracy ±3% (typical)
- Temperature Accuracy ±0.2°C (typical)
- 14 Bit Measurement Resolution
- 100 nA Sleep Mode Current
- Average Supply Current:
- 710 nA @ 1sps, 11 bit RH Measurement
- 1.3 µA @ 1sps, 11 bit RH and Temperature
Measurement
- Supply Voltage 2.7 V to 5.5 V
- Small 3 mm × 3 mm Device Footprint
- I2C Interface
The HDC1050 is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power. The HDC1050 operates over a wide supply range, and is a low cost, low power alternative to competitive solutions in a wide range of common applications. The humidity and temperature sensors are factory calibrated.
Technical documentation
No results found. Please clear your search and try again.
View all 1 Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location