The HDC1080 is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power. The HDC1080 operates over a wide supply range, and is a low cost, low power alternative to competitive solutions in a wide range of common applications. The humidity and temperature sensors are factory calibrated.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
HDC1080 | PWSON (6-pin) DMB | 3.00 mm x 3.00 mm |
Changes from * Revision (November 2015) to A Revision
PIN | I/O TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SDA | 1 | I/O | Serial data line for I2C, open-drain; requires a pull-up resistor to VDD |
GND | 2 | G | Ground |
NC | 3,4 | - | These pins may be left floating, or connected to GND |
VDD | 5 | P | Supply Voltage |
SCL | 6 | I | Serial clock line for I2C, open-drain; requires a pull-up resistor to VDD |
DAP | DAP | - | Die Attach Pad. Should be left floating. (On bottom of the device, not shown in the figure) |