Product details

Relative humidity accuracy (typ) (%RH) 0.5 Temperature accuracy (typ) (°C) 0.1 Relative humidity operating range (typ) (%RH) 0 to 100 Supply voltage (min) (V) 1.62 Supply voltage (max) (V) 5.5 Average supply current (typ) (µA) 0.4 Operating temperature range (°C) -40 to 125 Interface type I2C Rating Catalog
Relative humidity accuracy (typ) (%RH) 0.5 Temperature accuracy (typ) (°C) 0.1 Relative humidity operating range (typ) (%RH) 0 to 100 Supply voltage (min) (V) 1.62 Supply voltage (max) (V) 5.5 Average supply current (typ) (µA) 0.4 Operating temperature range (°C) -40 to 125 Interface type I2C Rating Catalog
WSON (DEJ) 8 6.25 mm² 2.5 x 2.5
  • Relative humidity (RH) sensor:
    • Operating range: 0% to 100%
    • Accuracy: ±0.5% typical
    • Offset Error Correction: reduces offset to return device to within accuracy specification
    • Long-term drift: 0.19%RH/yr
    • Condensation protection with integrated heater
  • Temperature sensor:
    • Operating range: –40°C to 125°C
    • Accuracy: ±0.1°C typical
    • Long-term drift: ±0.03°C/yr
  • NIST traceability: relative humidity & temperature
  • Output Short Circuit Protection

  • Low power: average current 0.4µA
  • I2C interface compatibility up to 1MHz speeds
    • Four selectable I2C addresses
    • Data protection through CRC checksum
  • Supply voltage: 1.62V to 5.50V
  • Available auto measurement mode
  • Programmable interrupts
  • Programmable RH and Temp measurement offset
  • Factory-installed polyimide tape assembly cover
  • Factory-installed IP67 rated environmental cover
  • Relative humidity (RH) sensor:
    • Operating range: 0% to 100%
    • Accuracy: ±0.5% typical
    • Offset Error Correction: reduces offset to return device to within accuracy specification
    • Long-term drift: 0.19%RH/yr
    • Condensation protection with integrated heater
  • Temperature sensor:
    • Operating range: –40°C to 125°C
    • Accuracy: ±0.1°C typical
    • Long-term drift: ±0.03°C/yr
  • NIST traceability: relative humidity & temperature
  • Output Short Circuit Protection

  • Low power: average current 0.4µA
  • I2C interface compatibility up to 1MHz speeds
    • Four selectable I2C addresses
    • Data protection through CRC checksum
  • Supply voltage: 1.62V to 5.50V
  • Available auto measurement mode
  • Programmable interrupts
  • Programmable RH and Temp measurement offset
  • Factory-installed polyimide tape assembly cover
  • Factory-installed IP67 rated environmental cover

The HDC302x is an integrated, capacitive based relative humidity (RH) and temperature sensor . The device provides high accuracy measurements over a wide supply range (1.62V – 5.5V) and ultra low power consumption in a compact 2.5mm × 2.5mm × 0.8mm WSON 8-pin package. Both the temperature and humidity sensors are 100% tested and trimmed on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 standards.

Offset Error Correction reduces RH sensor offset due to aging, exposure to extreme operating conditions, and contaminants to return device to within accuracy specifications. For battery IoT applications, auto measurement mode and ALERT feature enable low system power by maximizing MCU sleep time. There are four different I2C addresses that support speeds up to 1MHz. A heater is available to dissipate condensation and moisture.

The HDC3020 is an open cavity package without protective cover. Two device variants have a cover option to protect the open cavity RH sensor: HDC3021 and HDC3022. HDC3021 has removable protective tape to allow conformal coatings and PCB wash. HDC3022 has a permanent IP67 filter membrane to protect against dust and water condensation.

The HDC302x is an integrated, capacitive based relative humidity (RH) and temperature sensor . The device provides high accuracy measurements over a wide supply range (1.62V – 5.5V) and ultra low power consumption in a compact 2.5mm × 2.5mm × 0.8mm WSON 8-pin package. Both the temperature and humidity sensors are 100% tested and trimmed on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 standards.

Offset Error Correction reduces RH sensor offset due to aging, exposure to extreme operating conditions, and contaminants to return device to within accuracy specifications. For battery IoT applications, auto measurement mode and ALERT feature enable low system power by maximizing MCU sleep time. There are four different I2C addresses that support speeds up to 1MHz. A heater is available to dissipate condensation and moisture.

The HDC3020 is an open cavity package without protective cover. Two device variants have a cover option to protect the open cavity RH sensor: HDC3021 and HDC3022. HDC3021 has removable protective tape to allow conformal coatings and PCB wash. HDC3022 has a permanent IP67 filter membrane to protect against dust and water condensation.

Download View video with transcript Video
Information

Request more information

NIST calibration documentation is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
HDC3020 ACTIVE 0.5% RH digital humidity sensor, 0.19% long-term drift, 400 nA, 4-sec response time, NIST traceable Open cavity, same functionality and accuracy
HDC3021 ACTIVE 0.5% RH digital humidity sensor with removable tape cover Tape cover, same functionality and accuracy
Similar functionality to the compared device
HDC2010 ACTIVE 2% RH ultra-small, low-power digital relative humidity sensor Ultrasmall 1.5-mm x 1.5-mm package

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HDC3020EVM — HDC3020 evaluation module for temperature and humidity sensors

The HDC3020EVM evaluation module (EVM) enables designers to evaluate the operation and performance of the HDC3020 relative humidity and temperature sensor. The EVM hosts an MSP430F5528 microcontroller (µC) as well as the HDC3020. The µC is used to control the HDC3020 and communicate (...)

User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
WSON (DEJ) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos