Product details

Number of channels 1 Vs (max) (V) 40 Vs (min) (V) 10 Input offset (±) (max) (µV) 25 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1000 Noise at 1 kHz (typ) (nV√Hz) 13 CMRR (min) (dB) 106 Input offset drift (±) (max) (µV/°C) 2 Input bias current (±) (max) (nA) 20 Iq (typ) (mA) 6.7 Bandwidth at min gain (typ) (MHz) 0.3 Gain error (±) (max) (%) 0.3 Operating temperature range (°C) -55 to 125 Rating Catalog Type Resistor Gain nonlinearity (±) (max) (%) 0.002 Output swing headroom (to negative supply) (typ) (V) 2.5 Output swing headroom (to positive supply) (typ) (V) -2.5 Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) -3 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.8
Number of channels 1 Vs (max) (V) 40 Vs (min) (V) 10 Input offset (±) (max) (µV) 25 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1000 Noise at 1 kHz (typ) (nV√Hz) 13 CMRR (min) (dB) 106 Input offset drift (±) (max) (µV/°C) 2 Input bias current (±) (max) (nA) 20 Iq (typ) (mA) 6.7 Bandwidth at min gain (typ) (MHz) 0.3 Gain error (±) (max) (%) 0.3 Operating temperature range (°C) -55 to 125 Rating Catalog Type Resistor Gain nonlinearity (±) (max) (%) 0.002 Output swing headroom (to negative supply) (typ) (V) 2.5 Output swing headroom (to positive supply) (typ) (V) -2.5 Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) -3 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.8
CDIP_SB (JD) 14 138.9395 mm² 18.55 x 7.49 PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3 TO-CAN (LME) 10 80.2816 mm² 8.96 x 8.96
Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
INA118 ACTIVE Precision, Low Power Instrumentation Amplifier Implements zero drift technology
INA849 ACTIVE Ultra-low noise (1 nV/√Hz), high-speed (28 MHz, 35 V/μs) precision (35 μV) instrumentation amplifier Implements super-beta inputs

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Very High Accuracy Instrumentation Amplifier datasheet 27 Sep 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​