INA116 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
INA121 ACTIVE FET-Input, Low Power Instrumentation Amplifier INA121 has lower offset and higher CMRR, with half the power consumption
INA819 ACTIVE Low power (350-µA), precision instrumentation amp with ±60-V overvoltage protection (gain pins 2, 3) INA121 has lower offset and higher CMRR, with half the power consumption

Product details

Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 9 Input offset (±) (max) (µV) 2000 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1000 Noise at 1 kHz (typ) (nV√Hz) 28 CMRR (min) (dB) 86 Input offset drift (±) (max) (µV/°C) 5 Input bias current (±) (max) (nA) 0.000025 Iq (typ) (mA) 1 Bandwidth at min gain (typ) (MHz) 0.8 Gain error (±) (max) (%) 0.7 Operating temperature range (°C) -40 to 85 Rating Catalog Type Resistor Gain nonlinearity (±) (max) (%) 0.005 Output swing headroom (to negative supply) (typ) (V) 0.2 Output swing headroom (to positive supply) (typ) (V) -0.7 Input common mode headroom (to negative supply) (typ) (V) 2.4 Input common mode headroom (to positive supply) (typ) (V) -2 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 2
Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 9 Input offset (±) (max) (µV) 2000 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1000 Noise at 1 kHz (typ) (nV√Hz) 28 CMRR (min) (dB) 86 Input offset drift (±) (max) (µV/°C) 5 Input bias current (±) (max) (nA) 0.000025 Iq (typ) (mA) 1 Bandwidth at min gain (typ) (MHz) 0.8 Gain error (±) (max) (%) 0.7 Operating temperature range (°C) -40 to 85 Rating Catalog Type Resistor Gain nonlinearity (±) (max) (%) 0.005 Output swing headroom (to negative supply) (typ) (V) 0.2 Output swing headroom (to positive supply) (typ) (V) -0.7 Input common mode headroom (to negative supply) (typ) (V) 2.4 Input common mode headroom (to positive supply) (typ) (V) -2 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 2
Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Ultra Low Input Bias Current Instrumentation Amplifier datasheet 27 Sep 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location