8-pin (D) package image

INA118UB ACTIVE

Precision, Low Power Instrumentation Amplifier

Same as: INA118UB.A, INA118UBG4, INA118UB.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

INA818ID ACTIVE Low power (350-µA), precision instrumentation amp with ±60-V overvoltage protection (gain pins 1, 8)
INA818IDR ACTIVE Low power (350-µA), precision instrumentation amp with ±60-V overvoltage protection (gain pins 1, 8)

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA118UB/2K5 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More INA118 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C)
Package qty | Carrier 75 | TUBE

Features for the INA118

  • A newer version of this device is now available: INA818
  • Low offset voltage: 50 µV, maximum
  • Low drift: 0.5 µV/°C, maximum
  • Low input bias current: 5 nA, maximum
  • High CMR: 110 dB, minimum
  • Inputs protected to ±40 V
  • Wide supply range: ±2.25 to ±18 V
  • Low quiescent current: 350 µA
  • Packages: 8-Pin plastic DIP, SO-8

Description for the INA118

The INA118 is a low-power, general-purpose instrumentation amplifier offering excellent accuracy. The versatile, three op amp design and small size make this device an excellent choice for a wide range of applications. Current-feedback input circuitry provides wide bandwidth, even at high gain (70 kHz at G = 100).

A single external resistor sets any gain from 1 to 10000. Internal input protection can withstand up to ±40 V without damage.

The INA118 is laser-trimmed for low offset voltage (50 µV), drift (0.5 µV/°C), and high common-mode rejection (110 dB at G = 1000). The INA118 operates with power supplies as low as ±2.25 V, and quiescent current is only 350 µA, making this device an excellent choice for battery-operated systems.

The INA118 is available in 8-pin plastic DIP and SO-8 surface-mount packages, and specified for the –40°C to +85°C temperature range.

The upgraded INA818 offers a lower input stage offset voltage (35 µV, maximum), lower input bias current (0.5 nA maximum) and lower noise (8 nV/√Hz) at the same quiescent current. See the Device Comparison Table for a selection of precision instrumentation amplifiers from Texas Instruments.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA118UB/2K5 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more