8-pin (DGK) package image

INA170EA/250 OBSOLETE

2.7 to 60V, bi-directional, 400kHz Variable gain current sense amplifier

OBSOLETE Custom reel may be available
INA170EA/250 is no longer in production
open-in-new Compare alternates

Similar functionality to the compared device.

INA296B1IDDFR ACTIVE -5-V to 110-V, bidirectional, 1.1-MHz 8-V/µs high-precision current sense amplifier

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA170EA/2K5 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More INA170 information

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the INA170

  • COMPLETE BIDIRECTIONAL CURRENT MEASUREMENT CIRCUIT
  • WIDE SUPPLY RANGE: 2.7V to 40V
  • SUPPLY-INDEPENDENT COMMON-MODE VOLTAGE: 2.7V TO 60V
  • RESISTOR PROGRAMMABLE GAIN SET
  • LOW QUIESCENT CURRENT: 75µA (typ)
  • MSOP-8 PACKAGE
  • APPLICATIONS
    • CURRENT SHUNT MEASUREMENT:
        Automotive, Telephone, Computers, Power Systems, Test, General Instrumentation
    • PORTABLE AND BATTERY-BACKUP SYSTEMS
    • BATTERY CHARGERS
    • POWER MANAGEMENT
    • CELL PHONES

All trademarks are the property of their respective owners.

Description for the INA170

The INA170 is a high-side, bidirectional current shunt monitor featuring a wide input common-mode voltage range, low quiescent current, and a tiny MSOP-8 package.

Bidirectional current measurement is accomplished by output offsetting. The offset voltage level is set with an external resistor and voltage reference. This permits measurement of a bidirectional shunt current while using a single supply for the INA170.

Input common-mode and power-supply voltages are independent. Input voltage can range from +2.7V to +60V on any supply voltage from +2.7V to +40V. Low 10µA input bias current adds minimal error to the shunt current.

The INA170 converts a differential input voltage to a current output. This current develops a voltage across an external load resistor, setting any gain from 1 to over 100.

The INA170 is available in an MSOP-8 package, and is specified over the extended industrial temperature range, –40°C to +85°C with operation from –55°C to +125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA170EA/2K5 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more