INA203-Q1

ACTIVE

AEC-Q100, -16 to 80V, 500kHz current sense amplifier w/ dual comparators

Product details

Product type Analog output with integrated comparator Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -16 Input offset (±) (max) (µV) 2500 Input offset drift (±) (typ) (µV/°C) 5 Voltage gain (V/V) 20 CMRR (min) (dB) 100 Bandwidth (kHz) 500 Supply voltage (max) (V) 18 Supply voltage (min) (V) 2.7 Iq (max) (mA) 2.8 Number of channels 1 Comparators (#) 2 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 100 Slew rate (V/µs) 1 Features Alert Function, Low-side Capable Rating Automotive Operating temperature range (°C) -40 to 125
Product type Analog output with integrated comparator Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -16 Input offset (±) (max) (µV) 2500 Input offset drift (±) (typ) (µV/°C) 5 Voltage gain (V/V) 20 CMRR (min) (dB) 100 Bandwidth (kHz) 500 Supply voltage (max) (V) 18 Supply voltage (min) (V) 2.7 Iq (max) (mA) 2.8 Number of channels 1 Comparators (#) 2 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 100 Slew rate (V/µs) 1 Features Alert Function, Low-side Capable Rating Automotive Operating temperature range (°C) -40 to 125
  • Qualified for Automotive Applications
  • Current Sense Amplifier
    • Common-Mode Range: –16 V to +80 V
    • Accuracy: 3.5% (Maximum) Over Temperature
    • Bandwidth: 500 kHz
    • Gain: 20 V/V
  • Integrated Dual Comparators:
    • Comparator 1 With Latch
    • Comparator 2 With Optional Delay
  • Quiescent Current: 1.8 mA
  • Latch-Up Performance Meets 100 mA Per AEC-
    Q100, Level I
  • Packages: TSSOP-14
  • APPLICATIONS
    • Electric Power Steering (EPS) Systems
    • Body Control Modules
    • Brake Systems
    • Electronic Stability Control (ESC) Systems

All other trademarks are the property of their respective owners

  • Qualified for Automotive Applications
  • Current Sense Amplifier
    • Common-Mode Range: –16 V to +80 V
    • Accuracy: 3.5% (Maximum) Over Temperature
    • Bandwidth: 500 kHz
    • Gain: 20 V/V
  • Integrated Dual Comparators:
    • Comparator 1 With Latch
    • Comparator 2 With Optional Delay
  • Quiescent Current: 1.8 mA
  • Latch-Up Performance Meets 100 mA Per AEC-
    Q100, Level I
  • Packages: TSSOP-14
  • APPLICATIONS
    • Electric Power Steering (EPS) Systems
    • Body Control Modules
    • Brake Systems
    • Electronic Stability Control (ESC) Systems

All other trademarks are the property of their respective owners

The INA203-Q1 is a unidirectional current-shunt monitor (also called a current sense amplifier) with voltage output, dual comparators, and voltage reference. The INA203-Q1 can sense drops across shunts at common-mode voltages from –16 V to +80 V. The INA203-Q1 is available with 20-V/V gain with up to 500-kHz bandwidth.

The INA203-Q1 incorporates two open-drain comparators with internal 0.6-V references and also provides a 1.2-V reference output. The comparator references can be overridden by external inputs. Comparator 1 includes a latching capability, and Comparator 2 has a user-programmable delay.

The INA203-Q1 operates from a single 2.7 V to 18 V supply. It is specified over the extended operating temperature range of –40°C to +125°C.

The INA203-Q1 is a unidirectional current-shunt monitor (also called a current sense amplifier) with voltage output, dual comparators, and voltage reference. The INA203-Q1 can sense drops across shunts at common-mode voltages from –16 V to +80 V. The INA203-Q1 is available with 20-V/V gain with up to 500-kHz bandwidth.

The INA203-Q1 incorporates two open-drain comparators with internal 0.6-V references and also provides a 1.2-V reference output. The comparator references can be overridden by external inputs. Comparator 1 includes a latching capability, and Comparator 2 has a user-programmable delay.

The INA203-Q1 operates from a single 2.7 V to 18 V supply. It is specified over the extended operating temperature range of –40°C to +125°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
INA302-Q1 ACTIVE AEC-Q100, 36V, bi-directional, 550kHz, 4V/µs, high-precision current sense amp w/ dual comparators Improved accuracy and response time, but amplifier-comparator implementation is different.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet INA203-Q1 Automotive Grade, –16 V to +80 V, Low- or High-Side, High-Speed, Voltage Output Current Shunt Monitor With Dual Comparators and Reference datasheet (Rev. A) PDF | HTML 28 Apr 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos