Packaging information
| Package | Pins SOIC (DW) | 16 |
| Operating temperature range (°C) |
| Package qty | Carrier 40 | TUBE |
Features for the INA2128
- Low offset voltage: 50µV max
- Low drift: 0.5µV/°C max
- Low input bias current:
- 5nA max (CSO: SHE)
- 0.7nA max (CSO: TID)
- Input voltage noise: 8nV/√Hz at 1kHz
- High bandwidth: 1.3 MHz at G=1 V/V
- High CMR: 120dB min
- Inputs protected to ±40V
- Wide supply range: ±2.25V to ±18V
- Low quiescent current: 700µA per channel
- Temperature range: –40°C to +85°C
- Package: 16-pin SOIC
Description for the INA2128
The INA2128 is a dual, low-power, general-purpose instrumentation amplifier (IA) offering excellent accuracy. The versatile three-op-amp design and small size make this device an excellent choice for a wide range of applications. Current-feedback input circuitry provides wide bandwidth, even at high gain (200kHz at G = 100). A single external resistor sets any gain from 1 to 10,000. Internal input protection can withstand up to ±40V without damage.
The INA2128 is laser-trimmed for very low offset voltage (50µV), drift (0.5µV/°C) and high common-mode rejection (120dB at G ≥ 100). The device operates with power supplies as low as ±2.25V, and quiescent current is only 700µA per IA—a great choice for battery-operated and multiple-channel systems.
The INA2128 is available in an SOIC-16 package, and is specified from –40°C to +85°C.