Packaging information
| Package | Pins UQFN (RSW) | 10 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the INA216
- CHIP-SCALE PACKAGE
- COMMON-MODE RANGE: +1.8V to +5.5V
- OFFSET VOLTAGE: ±30µV
- GAIN ERROR: ±0.2% MAX
- CHOICE OF GAINS:
- INA216A1: 25V/V
- INA216A2: 50V/V
- INA216A3: 100V/V
- INA216A4: 200V/V
- QUIESCENT CURRENT: 13µA
- BUFFERED VOLTAGE OUTPUT: No Additional Op Amp Needed
Description for the INA216
The INA216 is a high-side voltage output current shunt monitor that can sense drops across shunts at common-mode voltages from +1.8V to +5.5V. Four fixed gains are available: 25V/V, 50V/V, 100V/V, and 200V/V. The low offset of the Zerø-Drift architecture enables current sensing with maximum drops across the shunt as low as 10mV full-scale, or with wide dynamic ranges of over 1000:1.
These devices operate from a single +1.8V to +5.5V power supply, drawing a maximum of 25µA of supply current. The INA216 series are specified over the temperature range of –40°C to +125°C, and offered in a chip-scale package.