16-pin (PW) package image

INA250A1QPWRQ1 ACTIVE

AEC-Q100, 36V, bi-directional, precision current sense amplifier w/int. shunt resistor

ACTIVE Custom reel may be available
Same as: INA250A1QPWRQ1.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the INA250-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Functional Safety-Capable
  • Precision Integrated Shunt Resistor:
    • Shunt Resistor: 2-mΩ
    • Shunt Resistor Tolerance: 0.1% (Maximum)
    • 15 A Continuous from –40°C to +85°C
    • 0°C to +125°C Temperature Coefficient: 10 ppm/°C
  • High Accuracy:
    • Gain Error (Shunt and Amplifier): 0.3% (Maximum)
    • Offset Current: 50 mA (Maximum, INA250A2-Q1)
  • Four Available Gains:
    • INA250A1-Q1: 200 mV/A
    • INA250A2-Q1: 500 mV/A
    • INA250A3-Q1: 800 mV/A
    • INA250A4-Q1: 2 V/A
  • Wide Common-Mode Range: –0.1 V to 36 V
  • Specified Operating Temperature: –40°C to +125°C

Description for the INA250-Q1

The automotive qualified INA250-Q1 is a voltage-output, current-sensing amplifier family that integrates an internal precision shunt resistor to enable high-accuracy current measurements at common-mode voltages that may vary from 0 V to 36 V, independent of the supply voltage.

The INA250-Q1 family is available in four output voltage scales: 200 mV/A, 500 mV/A, 800 mV/A, and 2 V/A. This device is fully tested and specified for continuous currents up to 10 amps at the maximum temperature of +125°C. The INA250-Q1 device operates from a single 2.7-V to 36-V supply and draws a maximum of 300 µA of supply current. All INA250-Q1 gain versions are specified over the extended operating temperature range of –40°C to +125°C, and are available in a TSSOP-16 package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more